norelem uses cookies to optimally design and continually improve the website. By continuing to use this website, you agree to the use of cookies. You can find more information about cookies in our Data protection declaration.okay

Item description/product images

DescriptionMaterial:

Steel or 1.4305 stainless steel.

Version:Steel case hardened, electro zinc-plated.
Stainless steel bright.
Note:Self-tapping threaded inserts for making high-strength, wear-free, vibration resistant screw connections in materials with low shear strength such as aluminium and aluminium alloys, brass, bronze, cast iron, duro and thermoplastics.

The threaded inserts are tapered at the bottom and have three cutting bores. They cut their own threads inside a receiver hole. This guarantees a completely secure and firm anchoring in the host material.

Internal thread D1 acc. to ISO 6H.

The threaded inserts with cutting bores are designed especially for materials difficult to machine. Due to the thicker wall, it can withstand greater force during cutting, which is also distributed over three cutting bores.
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet 07653 Threaded inserts self-tapping with cutting bores 253 kB
 Installation information self-tapping thread inserts 286 kB

Drawings

Threaded inserts self-tapping with cutting bores
Threaded inserts self-tapping with cutting bores

Item selection/filter

Order No.Main
material
D1
internal
thread
D2

L
length
PT
min.
R min.
light metal
R min.
cast iron
R min.
plastics
Order No.
Hand ass. tool
Order No.
M/C ass. tool
CADAcc.PriceOrder
07653-03steelM3540,6611,51,2507652-80307652-903  0.51 €
07653-04steelM46,560,881,31,951,607652-80407652-904  0.56 €
07653-05steelM587191,62,4207652-80507652-905  0.59 €
07653-06steelM61081,2510232,507652-80607652-906  0.62 €
07653-08steelM81291,5112,43,6307652-80807652-908  0.77 €
07653-10steelM1014101,5132,84,23,507652-81007652-910  2.02 €
07653-12steelM1216121,75153,24,8407652-81207652-912  2.69 €
07653-103stainless steelM3540,6611,51,2507652-80307652-903  1.60 €
07653-104stainless steelM46,560,881,31,951,607652-80407652-904  1.61 €
07653-105stainless steelM587191,62,4207652-80507652-905  1.69 €
07653-106stainless steelM61081,2510232,507652-80607652-906  1.56 €
07653-108stainless steelM81291,5112,43,6307652-80807652-908  1.75 €
07653-110stainless steelM1014101,5132,84,23,507652-81007652-910  2.51 €
07653-112stainless steelM1216121,75153,24,8407652-81207652-912  4.22 €
My norelemE-mailPassword
Shopping cart
Number of items: 0
Amount: 0.00 
shopping cart
Quick order / Check availabilityOrder article directly or check availability.display
Australia
Sitemap Print Recommended Top
Copyright © 2024 norelem. All rights reserved. Tel. +49 71 45/206-44 to 45 · Fax +49 71 45/206-83