|
|
04579-10Side clamps automation compatible |
go back |
|
Item description/product images |
|
|
DescriptionProduct description:These side clamps are highly suitable for automated clamping processes.Material:Carbon steel.Version:Tempered and black oxidised.Type of operation:Actuated using a hammer driver with adjustable torque or manually using a clamping key.Advantages:Automation-compatible High clamping forces Rapid clampingAccessory:Grippers and inserts 07113.Supplied with04579-10-0600: 2x locating pins Ø 10 (h7) x 30. 04579-10-1000: 2x locating pins Ø 16 (h7) x 30. DownloadHere is all the information as a PDF datasheet:
Are you looking for CAD data? These can be found directly in the product table.
|
Order No. | B | B1 | B2 | B3 | B4 | D | D1 | D2 | H | H1 | H2 | H3 | H4 | H5 | H6 | H7 | L | L1 | L2 | L3 | SW | Travel S | Clamping force kN | Tightening torque max. Nm | CAD | Acc. | Price | Order |
---|
04579-10-0600 | 76 | 52 | 32 | 64 | 35 | M6x15 | 10 | 6,6 | 80 | 56 | 50 | 30 | 35 | 12 | 15 | 8 | 76 | 34 | 5 | 30 | 19 | 8 | 6 | 27 | | | 1,078.70 € | | 04579-10-1000 | 100 | 68 | 42 | 85 | 45 | M6x15 | 16 | 9 | 97 | 73 | 65 | 40 | 45 | 15 | 16 | 11 | 100 | 44,5 | 8 | 40 | 19 | 11 | 10 | 55 | | | 1,282.25 € | |
Other items in this category |
|
Quick order / Check availabilityOrder article directly or check availability.display |
|