norelem uses cookies to optimally design and continually improve the website. By continuing to use this website, you agree to the use of cookies. You can find more information about cookies in our Data protection declaration.okay
Actuator for position switch
83450-10

Actuator for position switch

go back

Item description/product images

Show/filter all items
DescriptionMaterial:Thrust pin: Housing and thrust pin plastic.
Roller thrust pin: Housing and roller plastic.
Swivel lever: Housing steel, roller plastic.
Roller swivel lever: Housing and lever steel, roller plastic.
Note:The actuators can be attached to the position switch in 45° increments. This makes an adaptation to the respective approach situation possible at any time.Temperature range:-30 °C to +80 °C.Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet 83450-10 Actuator for position switch 246 kB

Drawings (total overview)

Actuator for position switch

Actuator for position switch, Form B, thrust pin

More information

Drawings

Actuator for position switch, Form B, thrust pin

Item selection/filter

Order No.FormForm-TypeDrive typeForced opening force
N
Actuation speed
min. (snap action)
mm/min.
Actuation speed
max. (snap action)
m/s.
CADAcc.PriceOrder
83450-10-02Bthrust pinEN 50047>40100,5 4.89 €

Actuator for position switch, Form C, roller thrust pin

More information

Drawings

Actuator for position switch, Form C, roller thrust pin

Item selection/filter

Order No.FormForm-TypeDrive typeForced opening force
N
Actuation speed
min. (snap action)
mm/min.
Actuation speed
max. (snap action)
m/s.
CADAcc.PriceOrder
83450-10-03Croller thrust pinEN 50047>40100,5 12.12 €

Actuator for position switch, Form A, swivel lever

More information

Drawings

Actuator for position switch, Form A, swivel lever

Item selection/filter

Order No.FormForm-TypeDrive typeForced opening force
N
Actuation speed
min. (snap action)
mm/min.
Actuation speed
max. (snap action)
m/s.
Lever
positioning
CADAcc.PriceOrder
83450-10-01Aswivel leverEN 50047>40101adjustable in 15° increments 19.02 €

Actuator for position switch, Form H, roller swivel lever

More information

Drawings

Actuator for position switch, Form H, roller swivel lever

Item selection/filter

Order No.FormForm-TypeForced opening force
N
Actuation speed
min. (snap action)
mm/min.
Actuation speed
max. (snap action)
m/s.
Lever
positioning
CADAcc.PriceOrder
83450-10-08Hroller swivel lever>40101adjustable in 15° increments 22.69 €
My norelemE-mailPassword
Shopping cart
Number of items: 0
Amount: 0.00 
shopping cart
Quick order / Check availabilityOrder article directly or check availability.display
Australia
Sitemap Print Recommended Top
Copyright © 2024 norelem. All rights reserved. Tel. +49 71 45/206-44 to 45 · Fax +49 71 45/206-83