norelem uses cookies to optimally design and continually improve the website. By continuing to use this website, you agree to the use of cookies. You can find more information about cookies in our Data protection declaration.okay
Inductive proximity switches, threaded housing
83000-10

Inductive proximity switches, threaded housing

go back

Item description/product images

Show/filter all items
DescriptionMaterial:Housing stainless steel or nickel-plated brass.
Active face PBT or PA 12.
Version:Voltage: U = 10 – 30 V DC
Function: Normally open
Switch type: PNP
Mounting type: flush
Security type: IP 67
Note:Non-contact, wear-free operation. High switching frequency and switch accuracy. Non-sensitive to vibration, dust and moisture. Inductive sensors register all metals without contact.

Short-circuit and reverse-polarity proof.
Temperature range:-25 °C to +70 °CSafety:This product is not suited as a sensor for the personal protection.Drawing reference:
1) LED-indicator

P = cable length

BN = brown
BK = black
BU = blue
Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet 83000-10 Inductive proximity switches, threaded housing 235 kB

Drawings (total overview)

Inductive proximity switches, threaded housing

Inductive proximity switches, Form A, threaded housing with connection cable

More information

Drawings

Inductive proximity switches, Form A, threaded housing with connection cable

Item selection/filter

Order No.Material

Form

GLPMaterial
active
surface
Switching
distance
Sn (mm)
Current I
max. (mA)
Switching
frequency f
(Hz)
Connection
type
No. of conductors
x conductor
cross-section
CADAcc.PriceOrder
83000-10-010X5000stainless steelAM8x1305000PBT1,52003000PUR cable3 x 0,14 mm² 88.18 €

Inductive proximity switches, Form B, threaded housing with connector

More information

Drawings

Inductive proximity switches, Form B, threaded housing with connector

Item selection/filter

Order No.Main
material
FormGLL1Material
active
surface
Switching
distance
Sn (mm)
Current I
max. (mA)
Switching
frequency f
(Hz)
Connection
type
No. of conductors
x conductor
cross-section
CADAcc.PriceOrder
83000-10-020stainless steelBM8x14534,5PBT22001500Connector 3-pin- 95.92 €
83000-10-030stainless steelBM8x15544,5PBT22001500Connector 3-pin- 78.19 €
83000-10-040brassBM8x15950PA 121,52001000Connector 3-pin- 44.34 €
83000-10-050brassBM8x15950PA 122200700Connector 3-pin- 46.60 €
83000-10-060brassBM12x16550PA 1222001200Connector 3-pin- 41.10 €
83000-10-070brassBM12x16550PA 124200500Connector 3-pin- 44.34 €

Inductive proximity switches, Form C, housing with thread and cable, with connector

More information

Drawings

Inductive proximity switches, Form C, housing with thread and cable, with connector

Item selection/filter

Order No.Material

Form

GLPMaterial
active
surface
Switching
distance
Sn (mm)
Current I
max. (mA)
Switching
frequency f
(Hz)
Connection
type
No. of conductors
x conductor
cross-section
CADAcc.PriceOrder
83000-10-080X300stainless steelCM5X0,527300PBT0,81005000connector 3-pin- 101.12 €
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
Australia
Sitemap Print Recommended Top
Copyright © 2025 norelem. All rights reserved. Tel. +49 71 45/206-44 to 45 · Fax +49 71 45/206-83