norelem uses cookies to optimally design and continually improve the website. By continuing to use this website, you agree to the use of cookies. You can find more information about cookies in our Data protection declaration.okay
Selector switch, snap-type installation version Ø 22.3 mm 
tab pluc connector, compact
81050-03

Selector switch, snap-type installation version Ø 22.3 mm tab...

go back

Item description/product images

DescriptionMaterial:Plastic
Contact terminals AgNi.
Version:Selector switch black.
Front frame silver.
Note:Selector switch, round style with twist grip and integrated contactor and connections for tab plugs (use partially or fully insulated flat sockets)
.

These selector switches have an ergonomic design. Their installation diameter is 22.3 mm and they are easy to install. The selector switches fulfill all relevant standards.

The IP rating applies to the front part.

Certificates / Standards met:
CCC, CE, cURus, DNVGL, ENEC10, VDE, UKCA.
EN 60947-5-1, EN 61058-1.
Technical data:Mounting position: arbitrary.
Mechanical lifespan: 30,000 switching cycles.
Electrical lifespan: 30,000 switching cycles at nominal load.
Temperature range:Storage temperature: -40 °C to +80 °C.
Operating temperature: -25°C to +70°C.
Accessory:Surface-mounted housing 81200, 81200-05.Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet 81050-03 Selector switch, snap-type installation version Ø 22.3 mm tab pluc connector, compact 376 kB

Drawings

Selector switch, snap-type installation version Ø 22.3 mm 
tab pluc connector, compact
Selector switch, snap-type installation version Ø 22.3 mm 
tab pluc connector, compact

Item selection/filter

Order No.

Connection
type
No. of NC contactsNo. of NO contactsTightening torque
Mounting nut
Nm
SeriesIlluminableCADAcc.PriceOrder
81050-03-10109000flat connector 2.8 x 0.5 mm-11,3-1,9kompaktno 25.16 €
81050-03-10209000flat connector 2.8 x 0.5 mm-21,3-1,9kompaktno 28.18 €
81050-03-10206060flat connector 2.8 x 0.5 mm-21,3-1,9kompaktno 28.18 €
Order No.

Contact resistance
m Ohm
Installed ØMin. voltage VMin. current mABounce time
ms
Reference numberCADAcc.PriceOrder
81050-03-10109000<2022,351<10SWAI 25.16 €
81050-03-10209000<2022,351<10SWAII 28.18 €
81050-03-10206060<2022,351<10SWBII 28.18 €
Order No.

Switching angleSafety ratingContamination levelOvervoltage categoryCADAcc.PriceOrder
81050-03-1010900090°IP652II 25.16 €
81050-03-1020900090°IP652II 28.18 €
81050-03-1020606060°links/60°rechtsIP652II 28.18 €
My norelemE-mailPassword
Shopping cart
Number of items: 0
Amount: 0.00  
shopping cart
Quick order / Check availabilityOrder article directly or check availability.display
Australia
Sitemap Print Recommended Top
Copyright © 2025 norelem. All rights reserved. Tel. +49 71 45/206-44 to 45 · Fax +49 71 45/206-83