norelem uses cookies to optimally design and continually improve the website. By continuing to use this website, you agree to the use of cookies. You can find more information about cookies in our Data protection declaration.okay
Push button, installation version, Ø 22.3 mm 
flat tag connection, compact
81000

Push button, installation version, Ø 22.3 mm flat tag...

go back

Item description/product images

DescriptionMaterial:Plastic
Contact terminals AgNi.
Version:Front frame silverNote for ordering:Please order button caps and labelling tags separately.Note:Push button switch, round, with integrated contactor and connections for flat tabs (use partially or fully insulated flat pin sockets) Various button colours can be displayed using the optionally available button caps (a button cap is required for a neat finish).

The push buttons impress with their flat and ergonomic design. Their installation diameter is 22.3 mm and they are easy to install. The switches fulfil all relevant standards.

Certificates / Standards met:
CCC, CE, cURus, DNVGL, ENEC10, VDE, UKCA.
EN 60947-5-1, EN 61058-1.

The IP rating applies to the front part.
Technical data:Mounting position: arbitrary.
Mechanical lifespan: 1,000,000 switching cycles.
Electrical life span: 1,000,000 switching cycles at nominal load.
Temperature range:Storage temperature: -40 °C to +80 °C.
Operating temperature: -25°C to +70°C.
Accessory:Button cap 81040.
Labelling tags 81040-15.
Cap lifter 81040-10.
Surface mounting housing 81200, 81200-05.
Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet 81000 Push button, installation version, Ø 22.3 mm flat tag connection, compact 574 kB

Drawings

Push button, installation version, Ø 22.3 mm 
flat tag connection, compact
Push button, installation version, Ø 22.3 mm 
flat tag connection, compact

Item selection/filter

Order No.

Connection
type
No. of NC contactsNo. of NO contactsTightening torque
Mounting nut
Nm
SeriesIlluminableActuation travel mmContact resistance
m Ohm
CADAcc.PriceOrder
81000-1010flat connector 2.8 x 0.5 mm-11,3-1,9kompaktno2,3<20 17.30 €
Order No.

Installed ØMin. voltage VMin. current mABounce time
ms
Reference numberSafety ratingContamination levelOvervoltage categoryCADAcc.PriceOrder
81000-101022,351<10STIIP65/IP672II 17.30 €
My norelemE-mailPassword
Shopping cart
Number of items: 0
Amount: 0.00  
shopping cart
Quick order / Check availabilityOrder article directly or check availability.display
Australia
Sitemap Print Recommended Top
Copyright © 2025 norelem. All rights reserved. Tel. +49 71 45/206-44 to 45 · Fax +49 71 45/206-83