|
|
41510Multi-clamping system double-sided wedge clamps Fixed jaw ES |
go back |
|
Item description/product images |
|
|
DescriptionMaterial:Clamping rail and fixed jaw tool steel. Wedge clamp mild steel.Version:Clamping rail and fixed jaw hardened and ground (HRC 55 ±2). Wedge clamp hardened, phosphated.Note:The multi-clamping system can be fastened using various interfaces. 1. Lateral clamping edge for clamping claw set. Claw clamps can be fastened at any position. 2. Holes for DIN cap screws. 3. Ø25 mm locating holes for conventional zero-point clamping systems with 200 mm spacing. 4. Ø16 mm locating holes for zero-point clamping systems with 96 mm spacing. 5. Three 18H7 alignment slots for crosswise and lengthwise alignment on T- slot tables. 6. Ø12F7 and Ø16F7 reamed holes for 40 and 50 mm grid systems.
Three different versions are available: - Multi-clamping system double-sided wedge clamp with OS fixed jaw / 41510. - Multi-clamping system double-sided wedge clamp with DS fixed jaw / 41510-10. - Multi-clamping system single-sided wedge clamp with OS fixed jaw / 41510-20.Application:A number of multi-clamping systems with different lengths can be mounted one behind the other or beside each other. The precision toothing enables highly precise positioning of the fixed jaws. Due to the lateral graduations on the clamping rails, each position of the fixed jaws can be documented and reset identically. Stops can be mounted in the tapped holes on the side. Turning the clamping screw moves the clamping segments outwards and press the workpieces against the fixed jaw.Advantages:Universal and flexible. For small and large batch sizes. Large components can also be clamped next to each other on several multiple clamping systems.Accessory:Clamping pin 42208. Cap screws 07160-10X30. Cap screws 07160-12X25. Shoulder screws 07533-12045 / 07533-16055. Seating ledges 41505. Attachment jaws with machining allowance 41505-02. Attachment jaws with prism 41505-04. Workpiece stop 41505-10. Spacer 41505-12. Clamping claw set 41505-15. T-slot nut 41505-17. T-slot key 03240.Supplied with- 1x clamping rail. - 2x double-sided wedge clamps. - 3x fixed jaws ES.Special features: DownloadHere is all the information as a PDF datasheet:
Are you looking for CAD data? These can be found directly in the product table.
|
Order No. | Version 1 | L | B | H | L min. | L max. | L1 | L2 | L3 | L4 | L5 | L6 | L7 | CAD | Acc. | Price | Order |
---|
41510-05030001 | smooth | 300 | 50 | 75 | 44,5 | 50,5 | 96 | 200 | - | - | - | - | 30 | | | 1,317.90 € | | 41510-05040001 | smooth | 400 | 50 | 75 | 44,5 | 50,5 | 96 | 200 | 288 | 300 | - | - | 30 | | | 1,462.80 € | | 41510-05050001 | smooth | 500 | 50 | 75 | 44,5 | 50,5 | 96 | 200 | 288 | 400 | - | - | 30 | | | 1,675.55 € | | 41510-05060001 | smooth | 600 | 50 | 75 | 44,5 | 50,5 | 96 | 200 | 288 | 400 | 500 | - | 30 | | | 1,797.45 € | | 41510-05070001 | smooth | 700 | 50 | 75 | 44,5 | 50,5 | 96 | 200 | 288 | 400 | 560 | 600 | 30 | | | 1,944.65 € | | 41510-05030002 | serrated | 300 | 50 | 75 | 44,5 | 50,5 | 96 | 200 | - | - | - | - | 30 | | | 1,452.45 € | | 41510-05040002 | serrated | 400 | 50 | 75 | 44,5 | 50,5 | 96 | 200 | 288 | 300 | - | - | 30 | | | 1,597.35 € | | 41510-05050002 | serrated | 500 | 50 | 75 | 44,5 | 50,5 | 96 | 200 | 288 | 400 | - | - | 30 | | | 1,811.25 € | | 41510-05060002 | serrated | 600 | 50 | 75 | 44,5 | 50,5 | 96 | 200 | 288 | 400 | 500 | - | 30 | | | 1,933.15 € | | 41510-05070002 | serrated | 700 | 50 | 75 | 44,5 | 50,5 | 96 | 200 | 288 | 400 | 560 | 600 | 30 | | | 2,078.05 € | |
Order No. | Version 1 | B | D | D1 | D2 | D3 | D4 | D5 | D6 | D7 | H1 | H2 | H3 | H4 | F Socket head screw DIN 912 | G cap screw DIN 912 | CAD | Acc. | Price | Order |
---|
41510-05030001 | smooth | 50 | 25 | 12 | 20 | 16 | 17,5 | 11 | M5 | M6 | 50 | 25 | 12 | 16 | M10x30 | M12x25 | | | 1,317.90 € | | 41510-05040001 | smooth | 50 | 25 | 12 | 20 | 16 | 17,5 | 11 | M5 | M6 | 50 | 25 | 12 | 16 | M10x30 | M12x25 | | | 1,462.80 € | | 41510-05050001 | smooth | 50 | 25 | 12 | 20 | 16 | 17,5 | 11 | M5 | M6 | 50 | 25 | 12 | 16 | M10x30 | M12x25 | | | 1,675.55 € | | 41510-05060001 | smooth | 50 | 25 | 12 | 20 | 16 | 17,5 | 11 | M5 | M6 | 50 | 25 | 12 | 16 | M10x30 | M12x25 | | | 1,797.45 € | | 41510-05070001 | smooth | 50 | 25 | 12 | 20 | 16 | 17,5 | 11 | M5 | M6 | 50 | 25 | 12 | 16 | M10x30 | M12x25 | | | 1,944.65 € | | 41510-05030002 | serrated | 50 | 25 | 12 | 20 | 16 | 17,5 | 11 | M5 | M6 | 50 | 25 | 12 | 16 | M10x30 | M12x25 | | | 1,452.45 € | | 41510-05040002 | serrated | 50 | 25 | 12 | 20 | 16 | 17,5 | 11 | M5 | M6 | 50 | 25 | 12 | 16 | M10x30 | M12x25 | | | 1,597.35 € | | 41510-05050002 | serrated | 50 | 25 | 12 | 20 | 16 | 17,5 | 11 | M5 | M6 | 50 | 25 | 12 | 16 | M10x30 | M12x25 | | | 1,811.25 € | | 41510-05060002 | serrated | 50 | 25 | 12 | 20 | 16 | 17,5 | 11 | M5 | M6 | 50 | 25 | 12 | 16 | M10x30 | M12x25 | | | 1,933.15 € | | 41510-05070002 | serrated | 50 | 25 | 12 | 20 | 16 | 17,5 | 11 | M5 | M6 | 50 | 25 | 12 | 16 | M10x30 | M12x25 | | | 2,078.05 € | |
Other items in this category |
|
Quick order / Check availabilityOrder article directly or check availability.display |
|