norelem uses cookies to optimally design and continually improve the website. By continuing to use this website, you agree to the use of cookies. You can find more information about cookies in our Data protection declaration.okay

norelem expanded range

go back

norelem has expanded its range by roughly 3500 new DIN connecting elements and DIN parts

The new products include, amongst others grease nipples and standard screw plugs
By further expansion of the product range, norelem ensures that a suitable standard element is available for every design application. The entire range has now increased to around 38000 listed articles that are continually in stock and ready for dispatch.

The new products to the range include grease nipples. These are aids to the maintenance and servicing of machines and ensure that machines and plants are always operational. Available are DIN 71412 conical head grease nipples, DIN 3405 flush type grease nipples and DIN 3404 button head grease nipples. Also available, to match all DIN 71412 conical head grease nipples are protective caps – these protect the conical head of the grease nipple from dirt and the various colours can also be used as a code system to show the lubricating interval.

Furthermore, the DIN standard screw plugs complete the existing range of plastic and aluminium screw plugs from norelem. Now available are DIN 906 screw plugs with hex socket and tapered threads, DIN 908 plugs with collar and hex socket and DIN 910 types with collar and external hex. Screw plugs are used to reliably plug and seal threaded holes.

The extensive product range expansion also includes:

 170913_PM_norelem_DIN-Verbindungselemente_EN 2,7 MB
Brief company profile
norelem Normelemente GmbH & Co. KG
Every success story begins with an idea. This is why norelem supports engineers, designers and technicians in achieving their targets in machine and plant construction. The correct choice from our full range of more than 70,000 standard and operating parts can be found quickly and easily in THE BIG GREEN BOOK, norelem's unique and user-friendly product catalogue.

You win time, work more efficiently and optimise your process costs. Because norelem components are available immediately, including free CAD data for quicker designing without drawing or configuration. Perfect results with less time and cost. Advantage: Standard parts.

As an established industry insider, we are committed to promoting young talent with the norelem ACADEMY. So that tomorrow's designers can get off to a good start.
Characters: 799

Reproduction free of charge; please provide sample copies of publication
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
Australia
Sitemap Print Recommended Top
Copyright © 2024 norelem. All rights reserved. Tel. +49 71 45/206-44 to 45 · Fax +49 71 45/206-83