|
|
06652-10_EWing grips "Miniwing" stainless steel, Form E, tapped blind hole |
go back |
|
Item description/product images |
|
|
DescriptionProduct description:The Miniwing wing grips is characterised by their ergonomic and compact design. The materials used enable diverse applications including those with the highest demands on corrosion resistance.Material:Stainless steel 1.4308 or 1.4404. Version:Polished or blasted.Special features: DownloadHere is all the information as a PDF datasheet:
Are you looking for CAD data? These can be found directly in the product table.
|
Order No. | Form | Steel code | Surface finish body | A | B | D | D2 | H | H1 | H2 | T | CAD | Acc. | Price | Order |
---|
06652-10-5280412 | E | 1.4308 | polished | 28 | 13 | M4 | 11,8 | 15 | 2,25 | 13,25 | 6 |  | | 0.00 € | | 06652-10-5280512 | E | 1.4308 | polished | 28 | 13 | M5 | 11,8 | 15 | 2,25 | 13,25 | 7,5 |  | | 0.00 € | | 06652-10-5280612 | E | 1.4308 | polished | 28 | 13 | M6 | 11,8 | 15 | 2,25 | 13,25 | 9 |  | | 0.00 € | | 06652-10-5280812 | E | 1.4308 | polished | 28 | 13 | M8 | 11,8 | 15 | 2,25 | 13,25 | 9 |  | | 0.00 € | | 06652-10-5280411 | E | 1.4308 | blasted | 28 | 13 | M4 | 11,8 | 15 | 2,25 | 13,25 | 6 |  | | 0.00 € | | 06652-10-5280511 | E | 1.4308 | blasted | 28 | 13 | M5 | 11,8 | 15 | 2,25 | 13,25 | 7,5 |  | | 0.00 € | | 06652-10-5280611 | E | 1.4308 | blasted | 28 | 13 | M6 | 11,8 | 15 | 2,25 | 13,25 | 9 |  | | 0.00 € | | 06652-10-5280811 | E | 1.4308 | blasted | 28 | 13 | M8 | 11,8 | 15 | 2,25 | 13,25 | 9 |  | | 0.00 € | | 06652-10-5280422 | E | 1.4404 | polished | 28 | 13 | M4 | 11,8 | 15 | 2,25 | 13,25 | 6 |  | | 0.00 € | | 06652-10-5280522 | E | 1.4404 | polished | 28 | 13 | M5 | 11,8 | 15 | 2,25 | 13,25 | 7,5 |  | | 0.00 € | | 06652-10-5280622 | E | 1.4404 | polished | 28 | 13 | M6 | 11,8 | 15 | 2,25 | 13,25 | 9 |  | | 0.00 € | | 06652-10-5280822 | E | 1.4404 | polished | 28 | 13 | M8 | 11,8 | 15 | 2,25 | 13,25 | 9 |  | | 0.00 € | | 06652-10-5280421 | E | 1.4404 | blasted | 28 | 13 | M4 | 11,8 | 15 | 2,25 | 13,25 | 6 |  | | 0.00 € | | 06652-10-5280521 | E | 1.4404 | blasted | 28 | 13 | M5 | 11,8 | 15 | 2,25 | 13,25 | 7,5 |  | | 0.00 € | | 06652-10-5280621 | E | 1.4404 | blasted | 28 | 13 | M6 | 11,8 | 15 | 2,25 | 13,25 | 9 |  | | 0.00 € | | 06652-10-5280821 | E | 1.4404 | blasted | 28 | 13 | M8 | 11,8 | 15 | 2,25 | 13,25 | 9 |  | | 0.00 € | |
Other items in this category |
|
Quick order / Check availabilityOrder article directly or check availability.display |
CallbackDo you have any questions? We will call you back.display |
|