|
|
06431Clamping levers die-cast zinc, with external thread, black and... |
go back |
|
Item description/product images |
|
|
DescriptionMaterial:Handle die-cast zinc DIN EN 12844.
Steel parts stainless steel 1.4305. Version:Handle powder-coated. Stainless steel bright.Note:Standard colours are: black satin finish, silver metallic.
Where L ≥ 60 mm the thread length is always 60 mm. On request:Other threads, screw lengths, colours and special versions. Dimension “H1” available in other lengths at extra charge.Drawing reference:1) flat point DIN EN ISO 4753 Special features: DownloadHere is all the information as a PDF datasheet:
Are you looking for CAD data? These can be found directly in the product table.
|
Order No. | Main colour | Size | X | D | D1 | D2 | D3 | H | H1 | H2 | H3 | H4 | A | A1 | No. of teeth | L | CAD | Acc. | Price | Order |
---|
06431-1051X10 | black | 1 | M5 | 10 | 13 | 14 | 10,5 | 24,5 | 4 | 15 | 32,5 | 35,5 | 39 | 46 | 16 | 10 |  | | 0.00 € | | 06431-1051X15 | black | 1 | M5 | 10 | 13 | 14 | 10,5 | 24,5 | 4 | 15 | 32,5 | 35,5 | 39 | 46 | 16 | 15 |  | | 0.00 € | | 06431-1051X20 | black | 1 | M5 | 10 | 13 | 14 | 10,5 | 24,5 | 4 | 15 | 32,5 | 35,5 | 39 | 46 | 16 | 20 |  | | 0.00 € | | 06431-1051X25 | black | 1 | M5 | 10 | 13 | 14 | 10,5 | 24,5 | 4 | 15 | 32,5 | 35,5 | 39 | 46 | 16 | 25 |  | | 0.00 € | | 06431-1061X10 | black | 1 | M6 | 10 | 13 | 14 | 10,5 | 24,5 | 4 | 15 | 32,5 | 35,5 | 39 | 46 | 16 | 10 |  | | 0.00 € | | 06431-1061X15 | black | 1 | M6 | 10 | 13 | 14 | 10,5 | 24,5 | 4 | 15 | 32,5 | 35,5 | 39 | 46 | 16 | 15 |  | | 0.00 € | | 06431-1061X20 | black | 1 | M6 | 10 | 13 | 14 | 10,5 | 24,5 | 4 | 15 | 32,5 | 35,5 | 39 | 46 | 16 | 20 |  | | 0.00 € | | 06431-1061X25 | black | 1 | M6 | 10 | 13 | 14 | 10,5 | 24,5 | 4 | 15 | 32,5 | 35,5 | 39 | 46 | 16 | 25 |  | | 0.00 € | | 06431-1061X30 | black | 1 | M6 | 10 | 13 | 14 | 10,5 | 24,5 | 4 | 15 | 32,5 | 35,5 | 39 | 46 | 16 | 30 |  | | 0.00 € | | 06431-1061X40 | black | 1 | M6 | 10 | 13 | 14 | 10,5 | 24,5 | 4 | 15 | 32,5 | 35,5 | 39 | 46 | 16 | 40 |  | | 0.00 € | | 06431-1061X50 | black | 1 | M6 | 10 | 13 | 14 | 10,5 | 24,5 | 4 | 15 | 32,5 | 35,5 | 39 | 46 | 16 | 50 |  | | 0.00 € | | 06431-2061X15 | black | 2 | M6 | 13,5 | 18 | 18,5 | 15,5 | 28,5 | 6,5 | 16,5 | 45,5 | 49,5 | 64 | 73 | 20 | 15 |  | | 0.00 € | | 06431-2061X20 | black | 2 | M6 | 13,5 | 18 | 18,5 | 15,5 | 28,5 | 6,5 | 16,5 | 45,5 | 49,5 | 64 | 73 | 20 | 20 |  | | 0.00 € | | 06431-2061X25 | black | 2 | M6 | 13,5 | 18 | 18,5 | 15,5 | 28,5 | 6,5 | 16,5 | 45,5 | 49,5 | 64 | 73 | 20 | 25 |  | | 0.00 € | | 06431-2061X30 | black | 2 | M6 | 13,5 | 18 | 18,5 | 15,5 | 28,5 | 6,5 | 16,5 | 45,5 | 49,5 | 64 | 73 | 20 | 30 |  | | 0.00 € | | 06431-2061X40 | black | 2 | M6 | 13,5 | 18 | 18,5 | 15,5 | 28,5 | 6,5 | 16,5 | 45,5 | 49,5 | 64 | 73 | 20 | 40 |  | | 0.00 € | | 06431-2061X50 | black | 2 | M6 | 13,5 | 18 | 18,5 | 15,5 | 28,5 | 6,5 | 16,5 | 45,5 | 49,5 | 64 | 73 | 20 | 50 |  | | 0.00 € | | 06431-2061X60 | black | 2 | M6 | 13,5 | 18 | 18,5 | 15,5 | 28,5 | 6,5 | 16,5 | 45,5 | 49,5 | 64 | 73 | 20 | 60 |  | | 0.00 € | | 06431-2081X15 | black | 2 | M8 | 13,5 | 18 | 18,5 | 15,5 | 28,5 | 6,5 | 16,5 | 45,5 | 49,5 | 64 | 73 | 20 | 15 |  | | 0.00 € | | 06431-2081X20 | black | 2 | M8 | 13,5 | 18 | 18,5 | 15,5 | 28,5 | 6,5 | 16,5 | 45,5 | 49,5 | 64 | 73 | 20 | 20 |  | | 0.00 € | | 06431-2081X25 | black | 2 | M8 | 13,5 | 18 | 18,5 | 15,5 | 28,5 | 6,5 | 16,5 | 45,5 | 49,5 | 64 | 73 | 20 | 25 |  | | 0.00 € | | 06431-2081X30 | black | 2 | M8 | 13,5 | 18 | 18,5 | 15,5 | 28,5 | 6,5 | 16,5 | 45,5 | 49,5 | 64 | 73 | 20 | 30 |  | | 0.00 € | | 06431-2081X40 | black | 2 | M8 | 13,5 | 18 | 18,5 | 15,5 | 28,5 | 6,5 | 16,5 | 45,5 | 49,5 | 64 | 73 | 20 | 40 |  | | 0.00 € | | 06431-2081X50 | black | 2 | M8 | 13,5 | 18 | 18,5 | 15,5 | 28,5 | 6,5 | 16,5 | 45,5 | 49,5 | 64 | 73 | 20 | 50 |  | | 0.00 € | | 06431-2081X60 | black | 2 | M8 | 13,5 | 18 | 18,5 | 15,5 | 28,5 | 6,5 | 16,5 | 45,5 | 49,5 | 64 | 73 | 20 | 60 |  | | 0.00 € | | 06431-2101X20 | black | 2 | M10 | 13,5 | 18 | 18,5 | 15,5 | 28,5 | 6,5 | 16,5 | 45,5 | 49,5 | 64 | 73 | 20 | 20 |  | | 0.00 € | | 06431-2101X25 | black | 2 | M10 | 13,5 | 18 | 18,5 | 15,5 | 28,5 | 6,5 | 16,5 | 45,5 | 49,5 | 64 | 73 | 20 | 25 |  | | 0.00 € | | 06431-2101X30 | black | 2 | M10 | 13,5 | 18 | 18,5 | 15,5 | 28,5 | 6,5 | 16,5 | 45,5 | 49,5 | 64 | 73 | 20 | 30 |  | | 0.00 € | | 06431-2101X40 | black | 2 | M10 | 13,5 | 18 | 18,5 | 15,5 | 28,5 | 6,5 | 16,5 | 45,5 | 49,5 | 64 | 73 | 20 | 40 |  | | 0.00 € | | 06431-2101X50 | black | 2 | M10 | 13,5 | 18 | 18,5 | 15,5 | 28,5 | 6,5 | 16,5 | 45,5 | 49,5 | 64 | 73 | 20 | 50 |  | | 0.00 € | | 06431-2101X60 | black | 2 | M10 | 13,5 | 18 | 18,5 | 15,5 | 28,5 | 6,5 | 16,5 | 45,5 | 49,5 | 64 | 73 | 20 | 60 |  | | 0.00 € | | 06431-3081X20 | black | 3 | M8 | 16 | 21 | 22 | 17 | 37 | 10 | 23 | 57,5 | 61,5 | 79 | 90 | 22 | 20 |  | | 0.00 € | | 06431-3081X25 | black | 3 | M8 | 16 | 21 | 22 | 17 | 37 | 10 | 23 | 57,5 | 61,5 | 79 | 90 | 22 | 25 |  | | 0.00 € | | 06431-3081X30 | black | 3 | M8 | 16 | 21 | 22 | 17 | 37 | 10 | 23 | 57,5 | 61,5 | 79 | 90 | 22 | 30 |  | | 0.00 € | | 06431-3081X40 | black | 3 | M8 | 16 | 21 | 22 | 17 | 37 | 10 | 23 | 57,5 | 61,5 | 79 | 90 | 22 | 40 |  | | 0.00 € | | 06431-3081X50 | black | 3 | M8 | 16 | 21 | 22 | 17 | 37 | 10 | 23 | 57,5 | 61,5 | 79 | 90 | 22 | 50 |  | | 0.00 € | | 06431-3081X60 | black | 3 | M8 | 16 | 21 | 22 | 17 | 37 | 10 | 23 | 57,5 | 61,5 | 79 | 90 | 22 | 60 |  | | 0.00 € | | 06431-3101X20 | black | 3 | M10 | 16 | 21 | 22 | 17 | 37 | 10 | 23 | 57,5 | 61,5 | 79 | 90 | 22 | 20 |  | | 0.00 € | | 06431-3101X25 | black | 3 | M10 | 16 | 21 | 22 | 17 | 37 | 10 | 23 | 57,5 | 61,5 | 79 | 90 | 22 | 25 |  | | 0.00 € | | 06431-3101X30 | black | 3 | M10 | 16 | 21 | 22 | 17 | 37 | 10 | 23 | 57,5 | 61,5 | 79 | 90 | 22 | 30 |  | | 0.00 € | | 06431-3101X40 | black | 3 | M10 | 16 | 21 | 22 | 17 | 37 | 10 | 23 | 57,5 | 61,5 | 79 | 90 | 22 | 40 |  | | 0.00 € | | 06431-3101X50 | black | 3 | M10 | 16 | 21 | 22 | 17 | 37 | 10 | 23 | 57,5 | 61,5 | 79 | 90 | 22 | 50 |  | | 0.00 € | | 06431-3101X60 | black | 3 | M10 | 16 | 21 | 22 | 17 | 37 | 10 | 23 | 57,5 | 61,5 | 79 | 90 | 22 | 60 |  | | 0.00 € | | 06431-4121X25 | black | 4 | M12 | 19 | 25 | 26 | 19 | 42,5 | 10 | 26 | 67 | 72 | 95 | 108 | 24 | 25 |  | | 0.00 € | | 06431-4121X30 | black | 4 | M12 | 19 | 25 | 26 | 19 | 42,5 | 10 | 26 | 67 | 72 | 95 | 108 | 24 | 30 |  | | 0.00 € | | 06431-4121X40 | black | 4 | M12 | 19 | 25 | 26 | 19 | 42,5 | 10 | 26 | 67 | 72 | 95 | 108 | 24 | 40 |  | | 0.00 € | | 06431-4121X50 | black | 4 | M12 | 19 | 25 | 26 | 19 | 42,5 | 10 | 26 | 67 | 72 | 95 | 108 | 24 | 50 |  | | 0.00 € | | 06431-4121X60 | black | 4 | M12 | 19 | 25 | 26 | 19 | 42,5 | 10 | 26 | 67 | 72 | 95 | 108 | 24 | 60 |  | | 0.00 € | | 06431-5161X30 | black | 5 | M16 | 23 | 30 | 31 | 22 | 49 | 12 | 32 | 79 | 84 | 110 | 126 | 26 | 30 |  | | 0.00 € | | 06431-5161X40 | black | 5 | M16 | 23 | 30 | 31 | 22 | 49 | 12 | 32 | 79 | 84 | 110 | 126 | 26 | 40 |  | | 0.00 € | | 06431-5161X50 | black | 5 | M16 | 23 | 30 | 31 | 22 | 49 | 12 | 32 | 79 | 84 | 110 | 126 | 26 | 50 |  | | 0.00 € | | 06431-5161X60 | black | 5 | M16 | 23 | 30 | 31 | 22 | 49 | 12 | 32 | 79 | 84 | 110 | 126 | 26 | 60 |  | | 0.00 € | | 06431-1053X10 | silver metallic | 1 | M5 | 10 | 13 | 14 | 10,5 | 24,5 | 4 | 15 | 32,5 | 35,5 | 39 | 46 | 16 | 10 |  | | 0.00 € | | 06431-1053X15 | silver metallic | 1 | M5 | 10 | 13 | 14 | 10,5 | 24,5 | 4 | 15 | 32,5 | 35,5 | 39 | 46 | 16 | 15 |  | | 0.00 € | | 06431-1053X20 | silver metallic | 1 | M5 | 10 | 13 | 14 | 10,5 | 24,5 | 4 | 15 | 32,5 | 35,5 | 39 | 46 | 16 | 20 |  | | 0.00 € | | 06431-1053X25 | silver metallic | 1 | M5 | 10 | 13 | 14 | 10,5 | 24,5 | 4 | 15 | 32,5 | 35,5 | 39 | 46 | 16 | 25 |  | | 0.00 € | | 06431-1063X10 | silver metallic | 1 | M6 | 10 | 13 | 14 | 10,5 | 24,5 | 4 | 15 | 32,5 | 35,5 | 39 | 46 | 16 | 10 |  | | 0.00 € | | 06431-1063X15 | silver metallic | 1 | M6 | 10 | 13 | 14 | 10,5 | 24,5 | 4 | 15 | 32,5 | 35,5 | 39 | 46 | 16 | 15 |  | | 0.00 € | | 06431-1063X20 | silver metallic | 1 | M6 | 10 | 13 | 14 | 10,5 | 24,5 | 4 | 15 | 32,5 | 35,5 | 39 | 46 | 16 | 20 |  | | 0.00 € | | 06431-1063X25 | silver metallic | 1 | M6 | 10 | 13 | 14 | 10,5 | 24,5 | 4 | 15 | 32,5 | 35,5 | 39 | 46 | 16 | 25 |  | | 0.00 € | | 06431-1063X30 | silver metallic | 1 | M6 | 10 | 13 | 14 | 10,5 | 24,5 | 4 | 15 | 32,5 | 35,5 | 39 | 46 | 16 | 30 |  | | 0.00 € | | 06431-1063X40 | silver metallic | 1 | M6 | 10 | 13 | 14 | 10,5 | 24,5 | 4 | 15 | 32,5 | 35,5 | 39 | 46 | 16 | 40 |  | | 0.00 € | | 06431-1063X50 | silver metallic | 1 | M6 | 10 | 13 | 14 | 10,5 | 24,5 | 4 | 15 | 32,5 | 35,5 | 39 | 46 | 16 | 50 |  | | 0.00 € | | 06431-2063X15 | silver metallic | 2 | M6 | 13,5 | 18 | 18,5 | 15,5 | 28,5 | 6,5 | 16,5 | 45,5 | 49,5 | 64 | 73 | 20 | 15 |  | | 0.00 € | | 06431-2063X20 | silver metallic | 2 | M6 | 13,5 | 18 | 18,5 | 15,5 | 28,5 | 6,5 | 16,5 | 45,5 | 49,5 | 64 | 73 | 20 | 20 |  | | 0.00 € | | 06431-2063X25 | silver metallic | 2 | M6 | 13,5 | 18 | 18,5 | 15,5 | 28,5 | 6,5 | 16,5 | 45,5 | 49,5 | 64 | 73 | 20 | 25 |  | | 0.00 € | | 06431-2063X30 | silver metallic | 2 | M6 | 13,5 | 18 | 18,5 | 15,5 | 28,5 | 6,5 | 16,5 | 45,5 | 49,5 | 64 | 73 | 20 | 30 |  | | 0.00 € | | 06431-2063X40 | silver metallic | 2 | M6 | 13,5 | 18 | 18,5 | 15,5 | 28,5 | 6,5 | 16,5 | 45,5 | 49,5 | 64 | 73 | 20 | 40 |  | | 0.00 € | | 06431-2063X50 | silver metallic | 2 | M6 | 13,5 | 18 | 18,5 | 15,5 | 28,5 | 6,5 | 16,5 | 45,5 | 49,5 | 64 | 73 | 20 | 50 |  | | 0.00 € | | 06431-2063X60 | silver metallic | 2 | M6 | 13,5 | 18 | 18,5 | 15,5 | 28,5 | 6,5 | 16,5 | 45,5 | 49,5 | 64 | 73 | 20 | 60 |  | | 0.00 € | | 06431-2083X15 | silver metallic | 2 | M8 | 13,5 | 18 | 18,5 | 15,5 | 28,5 | 6,5 | 16,5 | 45,5 | 49,5 | 64 | 73 | 20 | 15 |  | | 0.00 € | | 06431-2083X20 | silver metallic | 2 | M8 | 13,5 | 18 | 18,5 | 15,5 | 28,5 | 6,5 | 16,5 | 45,5 | 49,5 | 64 | 73 | 20 | 20 |  | | 0.00 € | | 06431-2083X25 | silver metallic | 2 | M8 | 13,5 | 18 | 18,5 | 15,5 | 28,5 | 6,5 | 16,5 | 45,5 | 49,5 | 64 | 73 | 20 | 25 |  | | 0.00 € | | 06431-2083X30 | silver metallic | 2 | M8 | 13,5 | 18 | 18,5 | 15,5 | 28,5 | 6,5 | 16,5 | 45,5 | 49,5 | 64 | 73 | 20 | 30 |  | | 0.00 € | | 06431-2083X40 | silver metallic | 2 | M8 | 13,5 | 18 | 18,5 | 15,5 | 28,5 | 6,5 | 16,5 | 45,5 | 49,5 | 64 | 73 | 20 | 40 |  | | 0.00 € | | 06431-2083X50 | silver metallic | 2 | M8 | 13,5 | 18 | 18,5 | 15,5 | 28,5 | 6,5 | 16,5 | 45,5 | 49,5 | 64 | 73 | 20 | 50 |  | | 0.00 € | | 06431-2083X60 | silver metallic | 2 | M8 | 13,5 | 18 | 18,5 | 15,5 | 28,5 | 6,5 | 16,5 | 45,5 | 49,5 | 64 | 73 | 20 | 60 |  | | 0.00 € | | 06431-2103X20 | silver metallic | 2 | M10 | 13,5 | 18 | 18,5 | 15,5 | 28,5 | 6,5 | 16,5 | 45,5 | 49,5 | 64 | 73 | 20 | 20 |  | | 0.00 € | | 06431-2103X25 | silver metallic | 2 | M10 | 13,5 | 18 | 18,5 | 15,5 | 28,5 | 6,5 | 16,5 | 45,5 | 49,5 | 64 | 73 | 20 | 25 |  | | 0.00 € | | 06431-2103X30 | silver metallic | 2 | M10 | 13,5 | 18 | 18,5 | 15,5 | 28,5 | 6,5 | 16,5 | 45,5 | 49,5 | 64 | 73 | 20 | 30 |  | | 0.00 € | | 06431-2103X40 | silver metallic | 2 | M10 | 13,5 | 18 | 18,5 | 15,5 | 28,5 | 6,5 | 16,5 | 45,5 | 49,5 | 64 | 73 | 20 | 40 |  | | 0.00 € | | 06431-2103X50 | silver metallic | 2 | M10 | 13,5 | 18 | 18,5 | 15,5 | 28,5 | 6,5 | 16,5 | 45,5 | 49,5 | 64 | 73 | 20 | 50 |  | | 0.00 € | | 06431-2103X60 | silver metallic | 2 | M10 | 13,5 | 18 | 18,5 | 15,5 | 28,5 | 6,5 | 16,5 | 45,5 | 49,5 | 64 | 73 | 20 | 60 |  | | 0.00 € | | 06431-3083X20 | silver metallic | 3 | M8 | 16 | 21 | 22 | 17 | 37 | 10 | 23 | 57,5 | 61,5 | 79 | 90 | 22 | 20 |  | | 0.00 € | | 06431-3083X25 | silver metallic | 3 | M8 | 16 | 21 | 22 | 17 | 37 | 10 | 23 | 57,5 | 61,5 | 79 | 90 | 22 | 25 |  | | 0.00 € | | 06431-3083X30 | silver metallic | 3 | M8 | 16 | 21 | 22 | 17 | 37 | 10 | 23 | 57,5 | 61,5 | 79 | 90 | 22 | 30 |  | | 0.00 € | | 06431-3083X40 | silver metallic | 3 | M8 | 16 | 21 | 22 | 17 | 37 | 10 | 23 | 57,5 | 61,5 | 79 | 90 | 22 | 40 |  | | 0.00 € | | 06431-3083X50 | silver metallic | 3 | M8 | 16 | 21 | 22 | 17 | 37 | 10 | 23 | 57,5 | 61,5 | 79 | 90 | 22 | 50 |  | | 0.00 € | | 06431-3083X60 | silver metallic | 3 | M8 | 16 | 21 | 22 | 17 | 37 | 10 | 23 | 57,5 | 61,5 | 79 | 90 | 22 | 60 |  | | 0.00 € | | 06431-3103X20 | silver metallic | 3 | M10 | 16 | 21 | 22 | 17 | 37 | 10 | 23 | 57,5 | 61,5 | 79 | 90 | 22 | 20 |  | | 0.00 € | | 06431-3103X25 | silver metallic | 3 | M10 | 16 | 21 | 22 | 17 | 37 | 10 | 23 | 57,5 | 61,5 | 79 | 90 | 22 | 25 |  | | 0.00 € | | 06431-3103X30 | silver metallic | 3 | M10 | 16 | 21 | 22 | 17 | 37 | 10 | 23 | 57,5 | 61,5 | 79 | 90 | 22 | 30 |  | | 0.00 € | | 06431-3103X40 | silver metallic | 3 | M10 | 16 | 21 | 22 | 17 | 37 | 10 | 23 | 57,5 | 61,5 | 79 | 90 | 22 | 40 |  | | 0.00 € | | 06431-3103X50 | silver metallic | 3 | M10 | 16 | 21 | 22 | 17 | 37 | 10 | 23 | 57,5 | 61,5 | 79 | 90 | 22 | 50 |  | | 0.00 € | | 06431-3103X60 | silver metallic | 3 | M10 | 16 | 21 | 22 | 17 | 37 | 10 | 23 | 57,5 | 61,5 | 79 | 90 | 22 | 60 |  | | 0.00 € | | 06431-4123X25 | silver metallic | 4 | M12 | 19 | 25 | 26 | 19 | 42,5 | 10 | 26 | 67 | 72 | 95 | 108 | 24 | 25 |  | | 0.00 € | | 06431-4123X30 | silver metallic | 4 | M12 | 19 | 25 | 26 | 19 | 42,5 | 10 | 26 | 67 | 72 | 95 | 108 | 24 | 30 |  | | 0.00 € | | 06431-4123X40 | silver metallic | 4 | M12 | 19 | 25 | 26 | 19 | 42,5 | 10 | 26 | 67 | 72 | 95 | 108 | 24 | 40 |  | | 0.00 € | | 06431-4123X50 | silver metallic | 4 | M12 | 19 | 25 | 26 | 19 | 42,5 | 10 | 26 | 67 | 72 | 95 | 108 | 24 | 50 |  | | 0.00 € | | 06431-4123X60 | silver metallic | 4 | M12 | 19 | 25 | 26 | 19 | 42,5 | 10 | 26 | 67 | 72 | 95 | 108 | 24 | 60 |  | | 0.00 € | | 06431-5163X30 | silver metallic | 5 | M16 | 23 | 30 | 31 | 22 | 49 | 12 | 32 | 79 | 84 | 110 | 126 | 26 | 30 |  | | 0.00 € | | 06431-5163X40 | silver metallic | 5 | M16 | 23 | 30 | 31 | 22 | 49 | 12 | 32 | 79 | 84 | 110 | 126 | 26 | 40 |  | | 0.00 € | | 06431-5163X50 | silver metallic | 5 | M16 | 23 | 30 | 31 | 22 | 49 | 12 | 32 | 79 | 84 | 110 | 126 | 26 | 50 |  | | 0.00 € | | 06431-5163X60 | silver metallic | 5 | M16 | 23 | 30 | 31 | 22 | 49 | 12 | 32 | 79 | 84 | 110 | 126 | 26 | 60 |  | | 0.00 € | |
Other items in this category |
|
Quick order / Check availabilityOrder article directly or check availability.display |
CallbackDo you have any questions? We will call you back.display |
|