norelem uses cookies to optimally design and continually improve the website. By continuing to use this website, you agree to the use of cookies. You can find more information about cookies in our
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
Signal towers
go back
Products
Product overview
Electromechanical
Control and signalling devices
Signal towers
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
81400-20
Signal towers, LED green, yellow, red, Ø70 mm complete unit
2 Product(s)
81400-22
Light element LED, Ø70 mm 24 V AC/DC
5 Product(s)
81400-25
Siren element, continuous/alternating tone, Ø70 mm 24 V AC/DC
1 Product(s)
81400-28
Buzzer element, continuous/pulse tone, Ø70 mm 24 V AC/DC
1 Product(s)
81400-30
Connecting element, Ø70 mm 12-230 V AC/DC
3 Product(s)
81400-32
Base with Ø25 mm tube
1 Product(s)
81400-35
Base for Ø25 mm tube
1 Product(s)
81400-39
Tube Ø25 mm
4 Product(s)
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
Callback
Do you have any questions? We will call you back.
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
Deutsch
Sitemap
Print
Recommended
Newsletter
Top
Copyright © 2025 norelem. All rights reserved.
Tel. +49 71 45/206-44 to 45 · Fax +49 71 45/206-83