norelem uses cookies to optimally design and continually improve the website. By continuing to use this website, you agree to the use of cookies. You can find more information about cookies in our Data protection declaration.okay

The light alternative: With plastic toothing

go back
The light alternative: With plastic toothing

norelem expands its spur gear, gear rack and bevel gear range

Low weight, rust-proof, very quiet, minimal maintenance due to self-lubrication and, last but not least a good price/performance ratio. In comparison to the steel versions, plastic gear wheels offer many advantages. norelem has now added many versions to its range that, thanks to high quality materials can be employed in diverse industrial sectors.
Plastic spur and bevel gears are new to the norelem range - they are a light but robust alternative to the steel versions.
The norelem range also includes plastic gear racks modules 0.5 to 3 with a standard length of 250 mm.

Gear wheels, gear racks and bevel gears from norelem can be reliably used for power transmission and positioning tasks in machine construction and automation technology. Spur gears ensure a positive and non-slip transmission of forces with alternating direction of rotation, such as for raising and lowering machine elements or loads. Straight toothed plastic spur gears with 12 to 150 teeth are available from norelem in modules 0.5 to 3.

The combination of rack and spur gear turns a rotating movement into a linear movement or visa-versa. The norelem range includes plastic rack modules 0.5 to 3 with a standard length of 250 mm.
There are plastic bevel gears in the norelem range in modules 1 to 3.5 and ratios 1:1 to 1:5 as standard versions. They are mostly used in angular gear drives that are required for applications with high reduction ratios, high torques and high speeds.
All toothed parts are available made from the standard material polyacetal or from the premium material polyketone.
While polyacetal guarantees high hardness and a low coefficient of friction, polyketone offers a much longer service life and optimum power transmission.
Due to the exceptionally high abrasion resistance and very good tribological properties of this material, the susceptibility to tooth fracture is also significantly reduced.
Under normal conditions, both plastics can be used within a temperature range of -40° C to +140° C
 The light alternative: With plastic toothing 5,3 MB
Brief company profile
norelem Normelemente GmbH & Co. KG
Every success story begins with an idea. This is why norelem supports engineers, designers and technicians in achieving their targets in machine and plant construction. The correct choice from our full range of more than 70,000 standard and operating parts can be found quickly and easily in THE BIG GREEN BOOK, norelem's unique and user-friendly product catalogue.

You win time, work more efficiently and optimise your process costs. Because norelem components are available immediately, including free CAD data for quicker designing without drawing or configuration. Perfect results with less time and cost. Advantage: Standard parts.

As an established industry insider, we are committed to promoting young talent with the norelem ACADEMY. So that tomorrow's designers can get off to a good start.
Characters: 799

Reproduction free of charge; please provide sample copies of publication
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
CallbackDo you have any questions? We will call you back.display
Austria
Sitemap Print Recommended Newsletter Top
Copyright © 2025 norelem. All rights reserved. Tel. +49 71 45/206-44 to 45 · Fax +49 71 45/206-83