norelem uses cookies to optimally design and continually improve the website. By continuing to use this website, you agree to the use of cookies. You can find more information about cookies in our Data protection declaration.okay

Invisible hinges for a slim and secure design

go back
Invisible hinges for a slim and secure design

Now available from norelem:
In frame hinges for covered installation

Other than conventional hinges, these new hinges are mounted on the inside of the frame. They are completely invisible from the outside giving designers entirely new possibilities - and not only in machine construction.
The invisible hinges can be used on e.g. overlay and inset doors, hatches or hoods. Thanks to the flat design they are extremely space saving - an important aspect when installing inside housings.
These components also increase security: Due to the internal mounting they do not offer a target for vandalism and protect against break-ins. There are no external protruding edges so risk of injury is reduced, which in many applications is a huge advantage.
Mechanics can be flexible when installing the hinges as the can be mounted left or right. It also does not matter whether they are mounted vertically or horizontally.

In order to be able to offer the correct solution for every area of application, the internal hinges from norelem are available in three different versions with opening angles of 90°, 110° and 125°, where the opening angle depends on the thickness of the door or hatch. The versions with opening angles of 90° and 125° are available in steel and stainless steel. The version with an opening angle of 110° is a reinforced type made from steel.

To products

Hinges steel or stainless steel, in-frame, opening angle 90°
Hinges steel or stainless steel, in-frame, opening angle 90°

To products

Hinges steel or stainless steel, in-frame, opening angle 125°
Hinges steel or stainless steel, in-frame, opening angle 125°

To products

Hinges steel internal, opening angle 110°
Hinges steel internal, opening angle 110°
Brief company profile
norelem Normelemente GmbH & Co. KG
Every success story begins with an idea. This is why norelem supports engineers, designers and technicians in achieving their targets in machine and plant construction. The correct choice from our full range of more than 70,000 standard and operating parts can be found quickly and easily in THE BIG GREEN BOOK, norelem's unique and user-friendly product catalogue.

You win time, work more efficiently and optimise your process costs. Because norelem components are available immediately, including free CAD data for quicker designing without drawing or configuration. Perfect results with less time and cost. Advantage: Standard parts.

As an established industry insider, we are committed to promoting young talent with the norelem ACADEMY. So that tomorrow's designers can get off to a good start.
Characters: 799

Reproduction free of charge; please provide sample copies of publication
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
CallbackDo you have any questions? We will call you back.display
Austria
Sitemap Print Recommended Newsletter Top
Copyright © 2025 norelem. All rights reserved. Tel. +49 71 45/206-44 to 45 · Fax +49 71 45/206-83