norelem uses cookies to optimally design and continually improve the website. By continuing to use this website, you agree to the use of cookies. You can find more information about cookies in our Data protection declaration.okay

norelem offers oil level indicators with added value

go back
New oil level gauges with electronic level and temperature monitoring
A bonus in features: norelem offers oil level indicators with added value

These oil level gauges can do more than the standard products: The new models from norelem not only show the fill level optically, but also enable a detection via a REED switch, or emit a signal when a preset temperature is exceeded. Versions that combine both functions are also available.

The oil level gauges with electronic level monitoring are equipped with a float element with a magnetic core. If, after closing the electric circuit this float drops to the preset minimum level, an electronic signal wil sound. The height of the sensor can be adjusted according to inspection requirements.
With the oil level gauges with electronic temperature monitoring, when the specified temperature is reached, the sensor closes (NO) or opens (NC) the circuit depending on the model. The temperature is monitored via a temperature sensor (bimetal).
The oil level gauges can be mounted using two M12 tapped holes or with flanged nuts through two Ø12.2 mm holes.
The oil level gauges are available as a short version with a mounting hole centre distance of 127 mm or as longer versions with centre distances of 300, 400 and 500 mm.
The display element of the short model has a fibreglass reinforced plastic housing. The longer versions have an aluminium housing.
Both versions have a plastic viewing glass that has good mechanical properties and is resistant to mineral oil, petrol, lubrications, paraffin, solutions and most chemicals.
These oil level gauges can do more than standard products: The new models from norelem convince with electronic level and temperature monitoring.
Brief company profile
norelem Normelemente GmbH & Co. KG
Every success story begins with an idea. This is why norelem supports engineers, designers and technicians in achieving their targets in machine and plant construction. The correct choice from our full range of more than 70,000 standard and operating parts can be found quickly and easily in THE BIG GREEN BOOK, norelem's unique and user-friendly product catalogue.

You win time, work more efficiently and optimise your process costs. Because norelem components are available immediately, including free CAD data for quicker designing without drawing or configuration. Perfect results with less time and cost. Advantage: Standard parts.

As an established industry insider, we are committed to promoting young talent with the norelem ACADEMY. So that tomorrow's designers can get off to a good start.
Characters: 799

Reproduction free of charge; please provide sample copies of publication
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
CallbackDo you have any questions? We will call you back.display
Austria
Sitemap Print Recommended Newsletter Top
Copyright © 2025 norelem. All rights reserved. Tel. +49 71 45/206-44 to 45 · Fax +49 71 45/206-83