|
norelem has added compact high-pressure nozzles to its portfolio |
go back |
|
norelem has added compact high-pressure nozzles to its portfolioIdeal for applications where space is at a premium With diameters of 1.6 to 4.1 mm and lengths of 0 to 31.8 mm, these new high-pressure nozzles available from norelem are the ideal solution for use in tight spaces. |
|
The compact design enables deployment directly on the tool. The flow direction of the high-pressure nozzles can be adjusted while screwed in using some sort of pin, and remain then in this set position - additional tightening up is not necessary. They can be rotated through 360° and withstand a working pressure of up to 70 bar. |
The high-pressure nozzles are available in two designs. Form A have a vertical swivel range of 72° and are suitable for use in tight spaces. Form B have a vertical swivel range of up to 110° and are therefore suitable for applications where the jet has to be directed below the nozzle position. |
Both nozzle types are available with diameters of 1.6 mm, 2.2 mm, 3.0 mm or 4.1 mm and with a length of 0 mm, 6.4 mm, 12.7 mm, and 31.8 mm. By a length of 0 mm the nozzle is flush with the housing. |
The high-pressure nozzles are resistant to acetone, alcohol, ethyl, grease, oil, commercially available dishwashing detergent, petrol, paint, solvents and sodium hydroxide. The can be used in temperatures up to 50° C. |
|
|
|
|
Brief company profile norelem Normelemente GmbH & Co. KG
Every success story begins with an idea. This is why norelem supports engineers, designers and technicians in achieving their targets in machine and plant construction. The correct choice from our full range of more than 70,000 standard and operating parts can be found quickly and easily in THE BIG GREEN BOOK, norelem's unique and user-friendly product catalogue.
You win time, work more efficiently and optimise your process costs. Because norelem components are available immediately, including free CAD data for quicker designing without drawing or configuration. Perfect results with less time and cost. Advantage: Standard parts.
As an established industry insider, we are committed to promoting young talent with the norelem ACADEMY. So that tomorrow's designers can get off to a good start.
|
Characters: 799 |
Reproduction free of charge; please provide sample copies of publication |
|
|
|
Quick order / Check availabilityOrder article directly or check availability.display |
CallbackDo you have any questions? We will call you back.display |
|