norelem uses cookies to optimally design and continually improve the website. By continuing to use this website, you agree to the use of cookies. You can find more information about cookies in our Data protection declaration.okay

norelem expands its range with suction hoses

go back

norelem expands its range with suction hoses

Robust design for diverse applications
The flexible hoses from LOC-LINE® can be attached to a central extractor system or an industrial vacuum cleaner and are suitable for extracting swarf, smoke, lubricant mist, steam, gases and other media.

Users can extend or shorten the suction hoses as required. Free over hangs of up to 100 cm without support are possible. 360° coils with a minimum radius of 150 mm can be formed. The hoses have a nominal OD of 75 mm. They can be combined as required with nozzles and other accessories and are precisely adjustable, vibration stable and remain in position.

The robust construction and high quality material make these flexible hoses suitable for use by demanding operating conditions with temperatures up to 80 °C. They are resistant to acids below 65 °C, alcohols, aromatic solvents, petrol, grease, hydrocarbons, oil and saline solutions.

The material is not electro-conductive and so is suitable for use in EDM systems. The suction hoses are also available as an antistatic version. These types have a specific surface resistivity of 1.000 E3 Ω and a specific electrical resistivity of < 6.000 E2 Ω.

Brief company profile
norelem Normelemente GmbH & Co. KG
Every success story begins with an idea. This is why norelem supports engineers, designers and technicians in achieving their targets in machine and plant construction. The correct choice from our full range of more than 70,000 standard and operating parts can be found quickly and easily in THE BIG GREEN BOOK, norelem's unique and user-friendly product catalogue.

You win time, work more efficiently and optimise your process costs. Because norelem components are available immediately, including free CAD data for quicker designing without drawing or configuration. Perfect results with less time and cost. Advantage: Standard parts.

As an established industry insider, we are committed to promoting young talent with the norelem ACADEMY. So that tomorrow's designers can get off to a good start.
Characters: 799

Reproduction free of charge; please provide sample copies of publication
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
CallbackDo you have any questions? We will call you back.display
Austria
Sitemap Print Recommended Newsletter Top
Copyright © 2025 norelem. All rights reserved. Tel. +49 71 45/206-44 to 45 · Fax +49 71 45/206-83