norelem uses cookies to optimally design and continually improve the website. By continuing to use this website, you agree to the use of cookies. You can find more information about cookies in our Data protection declaration.okay

high quality helical springs

go back

norelem has introduced high quality compression springs into its portfolio

designed for extreme alternating and permanent loads as well as high temperatures
Used in tool making machine construction or fixtures, the new compression springs from norelem are higly versatile. The standard sizes available are diameters 10 to 25 mm and lengths 25 to 305 mm.

The helical springs from norelem are machined to the highest precision - the result is, amongst other things, excellent spring characteristics. The basic high quality component is a rectangular coiled wire made of chrome-silicon steel that reacts to pressure. Flat spring ends, ground to a right-angle ensure uniform force transfer and improved seating. The special spring profile enables high alternating and permanent forces and permits use at operating temperatures up to 230 °C. The springs have been heat-treated, abrasive blasted and pre-stressed at block height during production to significantly extend the life expectancy.

The compression springs from norelem are available in four colour coded load grades. The lengths, diameters, force and colours comply with ISO 10243 guaranteeing interchangeability of components within the various load grades.
A tip: When selecting a spring the user should take into account how the spring travel is divided into working travel and preload travel. The smaller the difference between the spring travel and the unloaded length, the higher the expected service life. Select a preload as large as possible and a working travel that is as short as necessary to maximise the service life.
 2018_PM_norelem_Schraubendruckfedern_EN 6,6 MB
Brief company profile
norelem Normelemente GmbH & Co. KG
Every success story begins with an idea. This is why norelem supports engineers, designers and technicians in achieving their targets in machine and plant construction. The correct choice from our full range of more than 70,000 standard and operating parts can be found quickly and easily in THE BIG GREEN BOOK, norelem's unique and user-friendly product catalogue.

You win time, work more efficiently and optimise your process costs. Because norelem components are available immediately, including free CAD data for quicker designing without drawing or configuration. Perfect results with less time and cost. Advantage: Standard parts.

As an established industry insider, we are committed to promoting young talent with the norelem ACADEMY. So that tomorrow's designers can get off to a good start.
Characters: 799

Reproduction free of charge; please provide sample copies of publication
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
CallbackDo you have any questions? We will call you back.display
Austria
Sitemap Print Recommended Newsletter Top
Copyright © 2025 norelem. All rights reserved. Tel. +49 71 45/206-44 to 45 · Fax +49 71 45/206-83