norelem uses cookies to optimally design and continually improve the website. By continuing to use this website, you agree to the use of cookies. You can find more information about cookies in our Data protection declaration.okay

Universally applicable worm and bevel gear transmissions

go back

New at norelem: Universally applicable worm and bevel gear transmissions

Maintenance-free small gears in various sizes are now available
Extremely compact and efficient: The new worm drives from norelem are available in one size with a centre distance of 20 mm and 7 different ratio's from 13:1 to 65:1. With the bevel gears customers can choose from seven different sizes with shaft lengths between 32 and 60 mm.
Due to a special encapsulated aluminium housing, the new mitre gears from norelem are maintenance-free. This housing reliably prevents lubricants leaking out and dirt getting in, which has a positive effect on the service life. By both transmission types the direction of rotation is arbitrary.

The worm drives are universally applicable. The left-hand worm wheel is made from a special brass and the worm screw from case-hardened steel. This material combination ensures a light running power transmission and high efficiency. The maximum axial and radial loads lay between 200 and 500 N. Output torques of up to 15 Nm are possible and the drive speed can be up to 1000 rpm.

The bevel gear transmissions with 1:1 ratio and up to 10 Nm torque cover a wide range of applications. They are fitted with surface hardened bevel gears and ball bearing mounted shafts. These bevel gear boxes can be mounted in any position using simple screw fasteners.

Brief company profile
norelem Normelemente GmbH & Co. KG
Every success story begins with an idea. This is why norelem supports engineers, designers and technicians in achieving their targets in machine and plant construction. The correct choice from our full range of more than 70,000 standard and operating parts can be found quickly and easily in THE BIG GREEN BOOK, norelem's unique and user-friendly product catalogue.

You win time, work more efficiently and optimise your process costs. Because norelem components are available immediately, including free CAD data for quicker designing without drawing or configuration. Perfect results with less time and cost. Advantage: Standard parts.

As an established industry insider, we are committed to promoting young talent with the norelem ACADEMY. So that tomorrow's designers can get off to a good start.
Characters: 799

Reproduction free of charge; please provide sample copies of publication
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
CallbackDo you have any questions? We will call you back.display
Austria
Sitemap Print Recommended Newsletter Top
Copyright © 2025 norelem. All rights reserved. Tel. +49 71 45/206-44 to 45 · Fax +49 71 45/206-83