|
Universally applicable and robust - the new profile dampers from norelem |
go back |
|
Universally applicable and robust - the new profile dampers from norelem High performance Co-polyester elastomer dampening elements for reliable energy reductionnorelem has expanded the product range with four different types of Profile dampers. The high performance Co-polyester elastomer dampening elements ensure a reliable and constant energy reduction by many applications. They are ideal for end position dampening in such things as machine tools, fixtures, by linear technology and by hydraulic and pneumatic applications. |
|
High forces are often present in industrial machines and plants. To effectively dampen movements norelem has added functional, robust and universally applicable profile dampers to the product portfolio. They are maintenance-free, suitable for emergency stops or permanent applications and have a long life expectancy. They are supplied ready to install with a special fastening screw and offer a very good price/performance ratio. |
Diverse uses in rough environments |
The robust dampening elements are resistant to microbes, salt water and chemicals and have a very good UV and ozone resistance. They are suitable for applications with a temperature range of between -40 °C and +90 °C. |
The profile dampers are available in the versions axial damping, axial damping soft version, radial damping und radial damping hard version. The material hardness is Shore 55D or Shore 40D depending on the version. The energy reduction is up to 73 % by a dynamic force of up to 35000 N. The radial types enable a very long and soft braking effect with increasing energy reduction at the end of travel. |
The new profile dampers can be ordered from norelem immediately and are available ex stock. |
|
|
|
Brief company profile norelem Normelemente GmbH & Co. KG
Every success story begins with an idea. This is why norelem supports engineers, designers and technicians in achieving their targets in machine and plant construction. The correct choice from our full range of more than 70,000 standard and operating parts can be found quickly and easily in THE BIG GREEN BOOK, norelem's unique and user-friendly product catalogue.
You win time, work more efficiently and optimise your process costs. Because norelem components are available immediately, including free CAD data for quicker designing without drawing or configuration. Perfect results with less time and cost. Advantage: Standard parts.
As an established industry insider, we are committed to promoting young talent with the norelem ACADEMY. So that tomorrow's designers can get off to a good start.
|
Characters: 799 |
Reproduction free of charge; please provide sample copies of publication |
|
|
|
Quick order / Check availabilityOrder article directly or check availability.display |
CallbackDo you have any questions? We will call you back.display |
|