|
Stainless steel gas springs, now available from norelem |
go back |
|
Stainless steel gas springs, now available from norelem |
|
The new stainless steel gas springs are available in addition to the standard steel models. With these, norelem expands the existing range of corrosion resistant components that, among other things are suitable for use in the foodstuff industries.
The piston rod of these gas springs is made from 1.4305 and the pressure tube from 1.4301 stainless steel. The filling medium is oil and nitrogen, whereby the oil complies with the FDA regulation 21 CFR 178.3570 "Lubricants with incidental food contact", meaning that these gas springs can also be used in foodstuff processing sectors. They are absolutely maintenance-free over their entire lifespan and are suitable for operating temperatures of between -20 °C and +80 °C. |
The standard range of gas springs are available with piston rod diameters of 6 to 14 mm and a travel of 40 to 400 mm. They have threads both ends for connecting diverse elements. The numerous stainless steel connecting and fitting elements available ease installation and make the gas springs universally applicable. |
Especially useful: norelem can fill the gas springs according to customer specifications to the individually required gas pressure. The customer then receives a ready to install component. If needed, the extension force can be subsequently decreased using the integrated filler valve. |
Gas springs can effortlessly control the movement and braking of masses. For instance, they are an aid for comfortably opening, closing and adjusting lids, hatches or hoods. They find use in machine construction, the furniture industry and on sport, leisure and household appliances. |
|
|
|
|
Brief company profile norelem Normelemente GmbH & Co. KG
Every success story begins with an idea. This is why norelem supports engineers, designers and technicians in achieving their targets in machine and plant construction. The correct choice from our full range of more than 70,000 standard and operating parts can be found quickly and easily in THE BIG GREEN BOOK, norelem's unique and user-friendly product catalogue.
You win time, work more efficiently and optimise your process costs. Because norelem components are available immediately, including free CAD data for quicker designing without drawing or configuration. Perfect results with less time and cost. Advantage: Standard parts.
As an established industry insider, we are committed to promoting young talent with the norelem ACADEMY. So that tomorrow's designers can get off to a good start.
|
Characters: 799 |
Reproduction free of charge; please provide sample copies of publication |
|
|
|
Quick order / Check availabilityOrder article directly or check availability.display |
CallbackDo you have any questions? We will call you back.display |
|