|
New from norelem: Worm screws and worm wheels |
go back |
|
New from norelem: Worm screws and worm wheels for demanding continuous useHigh quality worm gear components in diverse versionsFor constructing worm gear drives, norelem now supplies a wide variety of worm screws and worm wheels. They are available ex-works with centre distances of 17 mm to 80 mm, whereby several ratio's are available per centre distance. |
|
The right hand, case-hardened steel worm screws from norelem have ground flanks and bores. A bronze alloy with aluminium content to improve the chemical resistance has been selected for the worm wheels because of the better glide and dry-running properties. The worm wheels are optimal for continuous use at high speeds and high torques. The are mostly ready for use and can be mounted without having to be reworked. |
The worm screws and worm wheels are sorted according to centre distance in the norelem catalogue THE BIG GREEN BOOK and in the online shop. There are several ratio's to choose from per centre distance. The reason: Only worm screws and worm wheels with the same centre distance or the same ratio can be combined to form a functioning worm drive. The centre distances are available in small increments from 17 mm to 80 mm ex-works. |
A worm gear is a right-angled power transmission with synchronous height offset (centre distance of the crossed axis). The worm screw is normally the driving element. Very high ratio's from very slow to 100:1 can be realised with a worm drive with just one stage. Self-locking is possible depending on the ratio used. Other advantages of worm drives are the quiet running and low vibration. |
|
|
|
Brief company profile norelem Normelemente GmbH & Co. KG
Every success story begins with an idea. This is why norelem supports engineers, designers and technicians in achieving their targets in machine and plant construction. The correct choice from our full range of more than 70,000 standard and operating parts can be found quickly and easily in THE BIG GREEN BOOK, norelem's unique and user-friendly product catalogue.
You win time, work more efficiently and optimise your process costs. Because norelem components are available immediately, including free CAD data for quicker designing without drawing or configuration. Perfect results with less time and cost. Advantage: Standard parts.
As an established industry insider, we are committed to promoting young talent with the norelem ACADEMY. So that tomorrow's designers can get off to a good start.
|
Characters: 799 |
Reproduction free of charge; please provide sample copies of publication |
|
|
|
Quick order / Check availabilityOrder article directly or check availability.display |
CallbackDo you have any questions? We will call you back.display |
|