norelem uses cookies to optimally design and continually improve the website. By continuing to use this website, you agree to the use of cookies. You can find more information about cookies in our Data protection declaration.okay

New at norelem: Magnetic clamping balls

go back

New at norelem: Magnetic clamping balls

For quick and flexible holding of components in tool and die making

The new magnetic clamping balls from norelem enable the free positioning and holding of workpieces on a large surface. They enable rapid clamping and releasing and prove their worth in e.g. tool and die making - i.e. for polishing, assembly or laser welding.
Magnetic clamping balls

The Magnetic clamping balls are available in four different sizes with magnetic faces of 80 to 160 mm diameters. Swivel angles of up to 90° are possible depending on the workpiece geometry and weight, enabling the component to be manovered into the perfect position.

Clamping is carried out by a permanent magnet which has a nominal magnetic force of of up to 100 N/cm² and which is switched on and off using an hexagonal key. When this key is rotated through 120°, the magnetic face achieves its full force. Partial force is also possible so that parts can be properly positioned.
The Magnetic clamping balls now available from norelem are of particularly high quality: The magnetic face has a fine 1.5 mm poling and is mounted in an anodised aluminium globe. The globe lays in a leather lined, chemically nickel-plated steel ring and is held in position by a stick/glide effect.
Brief company profile
norelem Normelemente GmbH & Co. KG
Every success story begins with an idea. This is why norelem supports engineers, designers and technicians in achieving their targets in machine and plant construction. The correct choice from our full range of more than 70,000 standard and operating parts can be found quickly and easily in THE BIG GREEN BOOK, norelem's unique and user-friendly product catalogue.

You win time, work more efficiently and optimise your process costs. Because norelem components are available immediately, including free CAD data for quicker designing without drawing or configuration. Perfect results with less time and cost. Advantage: Standard parts.

As an established industry insider, we are committed to promoting young talent with the norelem ACADEMY. So that tomorrow's designers can get off to a good start.
Characters: 799

Reproduction free of charge; please provide sample copies of publication
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
CallbackDo you have any questions? We will call you back.display
Austria
Sitemap Print Recommended Newsletter Top
Copyright © 2025 norelem. All rights reserved. Tel. +49 71 45/206-44 to 45 · Fax +49 71 45/206-83