|
Quarter-turn locks in numerous versions |
go back |
|
Secure switch boxes and housings correctlynorelem supplies quarter-turn locks in many varieties Quarter-turn locks are used everywhere where doors, hatches or container lids should be reliably locked. Designers can find a wide selection of forms and actuator types in various materials at norelem. |
|
The locks can be installed right or left and the standard versions are actuated by a key with triangular, square or double-bit end piece. Where actuation without a separate locking tool is desired, norelem offers quarter-turn locks with Grips, T-grips or L-grips. Some of these types also have a cylinder lock. |
Specially for applications with special requirements, norelem has quarter-turn locks with Cylinder locks, Stepped cam tongues or Compression latches in the range. These are used mainly on doors and housings where the door seal requires higher pressure. |
The Standard quarter-turn locks from norelem are supplied with an internal O-ring and an external seal. They comply with IP65 and are protected against the penetration of damp, dust,and other foreign matter. norelem supplies quarter-turn locks made from die-cast zinc, plastic and stainless steel. |
For hygiene sensitive applications in the foodstuff and pharmaceutical industries, a stainless steel version with radii and polished surface which is resistant to dirt and aggressive cleaning solutions is available. |
The keys, dust caps or opening grips that match the quarter-turn locks can also be ordered from norelem. |
Visit norelem in hall 3, booth D49 at the EMO in Hannover and in hall 5, booth 5525 at the MOTEK in Stuttgart. |
|
|
|
|
Brief company profile norelem Normelemente GmbH & Co. KG
Every success story begins with an idea. This is why norelem supports engineers, designers and technicians in achieving their targets in machine and plant construction. The correct choice from our full range of more than 70,000 standard and operating parts can be found quickly and easily in THE BIG GREEN BOOK, norelem's unique and user-friendly product catalogue.
You win time, work more efficiently and optimise your process costs. Because norelem components are available immediately, including free CAD data for quicker designing without drawing or configuration. Perfect results with less time and cost. Advantage: Standard parts.
As an established industry insider, we are committed to promoting young talent with the norelem ACADEMY. So that tomorrow's designers can get off to a good start.
|
Characters: 799 |
Reproduction free of charge; please provide sample copies of publication |
|
|
|
Quick order / Check availabilityOrder article directly or check availability.display |
CallbackDo you have any questions? We will call you back.display |
|