|
New functional hinges from norelem |
go back |
|
More than just a hinge: New functional hinges from norelemVersatile spring hinges plus aluminium models with adjustable friction and detentSimple hinges that connect two fixed components in a way that allows them to move. And the new functional hinges from norelem can do even more besides: the spring varieties open and close automatically thanks to an in-built tension spring, while the hinges featuring adjustable friction and detent also enable positioning within the opening angle. |
|
|
Spring hinges can be found in all kinds of situations in which doors or hatches need to open or close automatically. With these products, the customer has a choice between simple sheet metal hinges made from steel or stainless steel and featuring a visible spring, or spring hinges made from aluminium with an in-built tensioning spring. The steel or stainless steel spring hinges are available in sizes between 50 mm and 240 mm, and with a maximum torque of 2.55 Nm. The aluminium models, meanwhile, can be obtained in sizes from 30 mm to 100 mm and with a maximum torque of 3.8 Nm. All the spring hinges are also available with the option of a closing or opening spring. The maximum opening angle is between 180° and 270°, depending on the version. |
Hinges featuring adjustable friction are also known as torque hinges and make it possible to position a door at any angle within the opening angle range. Using a setscrew, the frictional resistance of the hinge can be freely adjusted between 0 and 1 Nm in the small version and between 0 and 5 Nm in the large version. The setscrew braces two narrow friction cones inside the torque hinge against one another. The frictional resistance counteracts the movement of hatches and doors, and is able to hold them in the required position. |
The hinges with detent demonstrate a similar function to the torque hinges. In these models, the hinge engages at angles between 0° and 270°, in increments of 30°, keeping doors and hatches held open or closed securely as a result. The constant hinge torque ranges from 0.3 Nm in the smallest version all the way up to 5 Nm. |
|
|
|
|
Brief company profile norelem Normelemente GmbH & Co. KG
Every success story begins with an idea. This is why norelem supports engineers, designers and technicians in achieving their targets in machine and plant construction. The correct choice from our full range of more than 70,000 standard and operating parts can be found quickly and easily in THE BIG GREEN BOOK, norelem's unique and user-friendly product catalogue.
You win time, work more efficiently and optimise your process costs. Because norelem components are available immediately, including free CAD data for quicker designing without drawing or configuration. Perfect results with less time and cost. Advantage: Standard parts.
As an established industry insider, we are committed to promoting young talent with the norelem ACADEMY. So that tomorrow's designers can get off to a good start.
|
Characters: 799 |
Reproduction free of charge; please provide sample copies of publication |
|
|
|
Quick order / Check availabilityOrder article directly or check availability.display |
CallbackDo you have any questions? We will call you back.display |
|