norelem uses cookies to optimally design and continually improve the website. By continuing to use this website, you agree to the use of cookies. You can find more information about cookies in our Data protection declaration.okay

5 Axis Clamping System

go back

Optimum machining of complex workpieces

5-axix clamping system new from norelem

More complex workpieces, shorter machining times and increased part precision - these are the challenges that the norelem 5-axis clamping system compact take on. The 5-axis clamping system is new to the product range and is immediately available. It allows complete machining of all sides with one setup.
Vibration-free machining with highest speeds and feeds and only a few small interfering edges, these are only some of the advantages of the norelem 5-axis clamping system. Very short cutting tools can be used which guarantee the required tolerances and finish. Short tooling also reduces tool costs. These vices complete modern 5-axis milling centres.
The vice jaws can be quickly and safely set to any desired workpiece size using the easy to read scale on the base of the clamp. The symmetrical structure of the 5-axis clamping system always centres the workpiece. As the traction spindle is placed directly under the workpiece support, the force flow during clamping is kept short and the traction force high. The jaws are not forced apart under load and the machine table is not subjected to extra stress. The intelligent clamping technology increases the stiffness during clamping allowing the highest speeds and feeds to be used.

The 5-axis clamping system is available with jaw widths 90 and 125 mm. Clamping widths form 20 to 320 mm are possible. By using further baseplates and shafts the clamping width could, theoretically, be extended indefinitely. The vice can be mounted on T-slot tables, grid systems and, using an adapter flange on conventional zero point clamping systems. At norelem the customer can also obtain a wide variety of accessories to form a universal clamping element.

 5-axix clamping system new from norelem 2,3 MB
Brief company profile
norelem Normelemente GmbH & Co. KG
Every success story begins with an idea. This is why norelem supports engineers, designers and technicians in achieving their targets in machine and plant construction. The correct choice from our full range of more than 70,000 standard and operating parts can be found quickly and easily in THE BIG GREEN BOOK, norelem's unique and user-friendly product catalogue.

You win time, work more efficiently and optimise your process costs. Because norelem components are available immediately, including free CAD data for quicker designing without drawing or configuration. Perfect results with less time and cost. Advantage: Standard parts.

As an established industry insider, we are committed to promoting young talent with the norelem ACADEMY. So that tomorrow's designers can get off to a good start.
Characters: 799

Reproduction free of charge; please provide sample copies of publication
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
CallbackDo you have any questions? We will call you back.display
Austria
Sitemap Print Recommended Newsletter Top
Copyright © 2025 norelem. All rights reserved. Tel. +49 71 45/206-44 to 45 · Fax +49 71 45/206-83