norelem uses cookies to optimally design and continually improve the website. By continuing to use this website, you agree to the use of cookies. You can find more information about cookies in our Data protection declaration.okay

Pin and clevis heads in the new versions

go back
Pin and clevis heads in the new versions

A total of five new models have now been added to the full norelem range

With norelem, engineers have an even greater selection available in the pin and clevis area. These components can be used to create fully functional clevis joints.

Three new pins for clevis heads are now available from norelem.

These include a model 27621-01 with a groove for securing shafts using a lock washer for DIN 6799 shafts. Alternatively, users can apply a KL or SL retainer.

Another pin is also available 27621-02 with a groove for inserting a DIN 471 circlip. On the other hand, the third new pin 27621-03 uses a cotter.

In the clevis head area, norelem is offering new models with item number 27624-05 which are made of steel or stainless steel with external thread. Suitable steel counterpieces are also available: these can be combined with DIN 71752 clevis heads and clevis joints. These products are used to create connections which have to compensate for a direction offset in one direction.

Pins and clevis heads, all versions:

To the products:

Brief company profile
norelem Normelemente GmbH & Co. KG
Every success story begins with an idea. This is why norelem supports engineers, designers and technicians in achieving their targets in machine and plant construction. The correct choice from our full range of more than 70,000 standard and operating parts can be found quickly and easily in THE BIG GREEN BOOK, norelem's unique and user-friendly product catalogue.

You win time, work more efficiently and optimise your process costs. Because norelem components are available immediately, including free CAD data for quicker designing without drawing or configuration. Perfect results with less time and cost. Advantage: Standard parts.

As an established industry insider, we are committed to promoting young talent with the norelem ACADEMY. So that tomorrow's designers can get off to a good start.
Characters: 799

Reproduction free of charge; please provide sample copies of publication
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
CallbackDo you have any questions? We will call you back.display
Austria
Sitemap Print Recommended Newsletter Top
Copyright © 2025 norelem. All rights reserved. Tel. +49 71 45/206-44 to 45 · Fax +49 71 45/206-83