norelem uses cookies to optimally design and continually improve the website. By continuing to use this website, you agree to the use of cookies. You can find more information about cookies in our Data protection declaration.okay

Innovative indexing plungers from norelem

go back

Innovative indexing plungers from norelem

For special applications: The pins are characterised by a rotation lock and lead-in bevel

The indexing plungers with rotation lock from the norelem product range have a lead-in bevel. This enables directional, automatic locking, as is necessary with e.g. a door closing mechanism. A patent application has been filed for this innovative product.

The lead-in bevel ensures automatic engagement of the plunger as soon as it is subjected to a unilateral transverse force. Once the bevel has been completely cleared, the plunger pin snaps in securely by spring force and can only be retracted manually by pulling on the mushroom knob.

The pin with lead-in bevel has a rotation lock which ensures that the position of pin and sleeve does not change. By using a spanner to loosen the screw, the bevelled pin can be rotated in 60° increments.

This new indexing plunger is available from norelem with fine or standard metric threads. The customer can choose between steel and stainless steel versions, whereas all grips are made from plastic.

Brief company profile
norelem Normelemente GmbH & Co. KG
Every success story begins with an idea. This is why norelem supports engineers, designers and technicians in achieving their targets in machine and plant construction. The correct choice from our full range of more than 70,000 standard and operating parts can be found quickly and easily in THE BIG GREEN BOOK, norelem's unique and user-friendly product catalogue.

You win time, work more efficiently and optimise your process costs. Because norelem components are available immediately, including free CAD data for quicker designing without drawing or configuration. Perfect results with less time and cost. Advantage: Standard parts.

As an established industry insider, we are committed to promoting young talent with the norelem ACADEMY. So that tomorrow's designers can get off to a good start.
Characters: 799

Reproduction free of charge; please provide sample copies of publication
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
CallbackDo you have any questions? We will call you back.display
Austria
Sitemap Print Recommended Newsletter Top
Copyright © 2025 norelem. All rights reserved. Tel. +49 71 45/206-44 to 45 · Fax +49 71 45/206-83