norelem uses cookies to optimally design and continually improve the website. By continuing to use this website, you agree to the use of cookies. You can find more information about cookies in our Data protection declaration.okay

Duplex and triplex roller chains and sprockets

go back
New from norelem:

Duplex and triplex roller chains and sprockets

Duplex and triplex roller chains are ideal for demanding applications in e.g. material handling, packaging equipment or agricultural machinery. The performance is 1.75 times (duplex) or 2.5 times (triplex) that of a single chain. Suitable sprockets and chain clamps are also available from norelem.
Duplex or triplex instead of single: roller chains and sprockets in duplex and triplex versions extend service life even in demanding applications

The roller chains from norelem guarantee optimum power transmission under uniform, non-uniform or impulse operating conditions. They can be used with both electric and internal combustion engine drives. The duplex and triplex types are of European design with curved link plates according to DIN ISO 606. They are made from steel or stainless steel (duplex only). The pitch ranges from 8 mm to 1 1/2 inches. For quick assembly, norelem also offers chain links to match every chain size.

Suitable duplex and triplex sprockets that are also included in the norelem range ensure optimal interaction with the roller chains. The pre-bored, steel sprockets are available with 8 to 125 teeth. To keep in line with the motto "Everything from one source" chain clamps can also be obtained from norelem.

Chains and sprockets, all versions:

To the products:

Brief company profile
norelem Normelemente GmbH & Co. KG
Every success story begins with an idea. This is why norelem supports engineers, designers and technicians in achieving their targets in machine and plant construction. The correct choice from our full range of more than 70,000 standard and operating parts can be found quickly and easily in THE BIG GREEN BOOK, norelem's unique and user-friendly product catalogue.

You win time, work more efficiently and optimise your process costs. Because norelem components are available immediately, including free CAD data for quicker designing without drawing or configuration. Perfect results with less time and cost. Advantage: Standard parts.

As an established industry insider, we are committed to promoting young talent with the norelem ACADEMY. So that tomorrow's designers can get off to a good start.
Characters: 799

Reproduction free of charge; please provide sample copies of publication
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
CallbackDo you have any questions? We will call you back.display
Austria
Sitemap Print Recommended Newsletter Top
Copyright © 2025 norelem. All rights reserved. Tel. +49 71 45/206-44 to 45 · Fax +49 71 45/206-83