norelem uses cookies to optimally design and continually improve the website. By continuing to use this website, you agree to the use of cookies. You can find more information about cookies in our Data protection declaration.okay

Self-aligning pads from norelem - real multi-talents.

go back

Self-aligning pads from norelem are real multi-talents.

They cannot only be used as supports in fixtures and toolmaking for supporting and clamping rough and machined workpieces, but are also used as reliable and cost-effective stops and thrust pads. They are very robust and optimally augment any clamping system. A diversity of types and sizes offer solutions for almost all applications.
Self-aligning pads swivel angle 14° and 20°
Self-aligning pads with o-ring
Self-aligning pads with o-ring and exchangeable inserts
Self-aligning pads adjustable with O-ring and hexagon socket
Self-aligning pads adjustable with o-ring, exchangeable inserts and hexagon socket

The body of the self-aligning pads is made from high quality steel (the group 02005 also has stainless steel bodies ). In this body sit either a hardened steel flattened ball or a ball made from POM, both of which can swivel up to 20°. They align automatically to the inclined faces of workpieces.

An exception is the self-righting group 02004, these do not have flattened balls.

Self-aligning pads from norelem can can take loads of 2 to 220 kN depending on the version used. The pattern cut into the face of the flattened ball ensures a secure hold. Some self-aligning pads have an integrated O-ring which prevents dirt and other particles getting between the cup and ball and so ensures uniform movement. The ball of most self-aligning pads also have a rotation lock.

The self-aligning pad versions available from norelem are as varied as the application fields for which they can be used.

The top face of the ball or insert is smooth, serrated, impregnated with diamond dust or has an abrasion resistant, non-colouring polyurethane layer.

The self-aligning pads are available with tool steel, POM or stainless steel balls which have diamond impregnated, polyurethane or carbide top faces.

The top faces are either permanent or available as exchangeable inserts. The latter are very flexible and cost-effective.

Other special types of self-aligning pad are height adjustable, have external or internal threads or have support faces that return automatically to the start position - these are especially suitable as workpiece grippers. For extreme production conditions, long-life self-aligning pads with corrosion and acid resistant balls are available.

Self-aligning pads self-righting
Self-aligning pads adjustable
Self-aligning pads, external thread, with o-ring
Self-aligning pads adjustable with O-ring and exchangeable inserts
Self-aligning pads swivel angle 12°
Self-aligning pads self-righting
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
CallbackDo you have any questions? We will call you back.display
Austria
Sitemap Print Recommended Newsletter Top
Copyright © 2025 norelem. All rights reserved. Tel. +49 71 45/206-44 to 45 · Fax +49 71 45/206-83