norelem uses cookies to optimally design and continually improve the website. By continuing to use this website, you agree to the use of cookies. You can find more information about cookies in our Data protection declaration.okay

Secure positioning with spring plungers

go back

norelem positions

Secure positioning with spring plungers
They are real all-rounders and therefore universally applicable - spring plungers. They index, position and immobilise objects, mostly by serving as contact and thrust pins. They can be found in tool making, machine construction, crafts, medical technology or even in the domestic sector. They are the thrust pieces in e.g. locking systems, gate valves, lamp sockets or numerous other items.
These screw-in or press-fit multi-talents have a spring-loaded ball or pin and enable optimal seating of the workpiece or component. The handling is pleasantly simple. Thanks to the easy assembly, elements in toolmaking or machine construction can be quickly installed and removed, bearings centred and secured and fine adjustments made.

Spring plungers

The product spectrum from norelem includes various types of Spring plungers. The thrust elements are mostly balls or pins. The housings are available in steel, stainless steel or plastic and with a threaded or smooth OD. The thrust pieces are available in steel, ceramic or Polyoxymethylene (POM). In addition to the standard versions, norelem also have spring plungers with LONG-LOK thread lock, detent rings, as locators, double-sided or with classic screw heads.
Due to the different sizes and designs, you will find the right version for your application, even for demanding conditions. For example, norelem supplies spring plungers with ceramic balls suitable for harsh and aggressive environments. These are characterised by particularly high tenacity, high strength, chemical resistance and low wear.
norelem - spring plungers

Lateral spring plungers

Lateral spring plungers can also be found in the norelem range. These differ from the ones mentioned above in that the force on the thrust piece is not vertical but horizontal. They are also used for positioning and clamping as well as for holding and securing workpieces and components. We offer lateral spring plungers with or without a threaded sleeve and with a matching off-centre adapter for mounting.
norelem - lateral spring plungers
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
CallbackDo you have any questions? We will call you back.display
Austria
Sitemap Print Recommended Newsletter Top
Copyright © 2025 norelem. All rights reserved. Tel. +49 71 45/206-44 to 45 · Fax +49 71 45/206-83