norelem uses cookies to optimally design and continually improve the website. By continuing to use this website, you agree to the use of cookies. You can find more information about cookies in our Data protection declaration.okay

Over 45,000 standard parts for all your ideas

go back
Test
Everything from one source!

Over 45,000 standard parts for all your ideas

Every success begins with an idea. This is why norelem supports engineers, designers and technicians in achieving their targets in machine and plant construction with an unrivalled selection of standard parts and components.
Standard components reduce design time and sink costs. As a manufacturer and supplier of standard parts, DIN parts and standardised components, norelem helps engineers to implement this efficient approach in their daily work in the best possible way. With a selection of more than 45,000 standard and machine elements, norelem offers a multitude of possibilities for easier and faster production.

Comprehensive full product range

In the flexible standard parts system, besides basic elements such as Plates and Discs are also Self-aligning pads, Indexing plungers, Spring plungers, Toggle and Swing clamps. With these products diverse clamping and positioning tasks can be realised.
In the product range systems and components for machine and plant construction, designers and technicians can access Linear modules, Lifting units, Carriage guides and Positioning stages. Additionally, components such as Rubber buffers, Toothed belts, Shock absorbers, Machine feet, Hinges and Tube clamps can be found in the portfolio.
Another product group offers elements for measuring and testing. In this segment devices, fixtures and standard elements relating to part inspection and quality control can be found. Products included in this section are e.g. Inspection tables, Gauge stands and Concentricity gauges.
In addition, the range from norelem includes Assembly systems, Vices and accessories, Conveyor and motion technology products as well as additional accessories from Adhesives to Cylinder cleaners.

Find components quickly and simply

Anyone who has a concrete idea of the type and scope of the components to be used can obtain them from norelem quickly and from a single source. Despite the huge range, you as a customer will quickly find what you are looking for in the THE BIG GREEN BOOK - thanks to a simple and understandable numbering logic, which is extended to the USB stick and the webshop. The arrangement of the product groups in the catalogue generally corresponds to the sequence in which the components are required in the designing stages -starting from the basics and on to components for supporting, positioning, clamping and operating all the way up to solutions for power transmission and braking. The required accessories are naturally also available from norelem.
The availability of the components can be viewed in the webshop immediately. Speaking of webshops: Here you will find the complete and current portfolio, an order can be placed with just a few mouse clicks. To ensure that the desired products reach the customer as quickly as possible, around 98% of the range is available from stock. A reliable and swift delivery service ensures that the majority of the components reach the customer within 24 hours.
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
CallbackDo you have any questions? We will call you back.display
Austria
Sitemap Print Recommended Newsletter Top
Copyright © 2025 norelem. All rights reserved. Tel. +49 71 45/206-44 to 45 · Fax +49 71 45/206-83