|
Linear actuators with toothed belt drive |
go back |
|
Linear actuators with toothed belt drive Linear movements with maximum precision |
|
Linear actuators are the standard solution where automated linear movements are involved. You will find our easy to install assemblies in production lines, assembly lines, packaging systems, shipment machines, warehouse storage systems, and special industrial machines. Besides the standard lengths with stroke from 200mm to 1500mm, special lengths are available on request. |
|
The advantages of our linear actuators at a glance: |
- Optimised design for minimum installed dimension, maximum strength and low weight
- Toothed belt drive for smooth, synchronous drive motion
- Exact rail guide for high and constant loads in all directions
- Low maintenance
- Sealed bearings
- Belt is easy to replace, with easy access to adjust the tension
|
|
|
linear actuators with toothed belt drive and profile rail guide |
These linear actuators can absorb the highest forces in all directions, are low-wearing, and provide the optimal process for moving large objects. |
To product |
|
|
|
Components of the assembly |
|
Slot tables |
With their profile slots, our slot tables provide limitless precision mounting options on the guide carriage.
|
|
Motor adapter sets |
Our motor adapter kits with elastomer claw coupling system are very compact and economic. They are very easy to assembly and require little maintenance. |
|
|
Protective caps |
Our protective caps effectively protect the open ends of the unused hollow shaft from dust at the bearing housing. |
|
Synchronisation kits |
These light and compact synchronisation kits are used to synchronise two parallel linear actuators which are driven by one motor. |
|
|
Inductive proximity switches |
Our inductive proximity switches are easy to install. As they are installed and screwed in from the top, they are fully embedded in the T-slot. |
|
Aluminium profiles |
For easier assembly, our linear actuators are fully compatible with our I-series aluminium profiles and accessories. |
|
|
|
|
Quick order / Check availabilityOrder article directly or check availability.display |
CallbackDo you have any questions? We will call you back.display |
|