norelem uses cookies to optimally design and continually improve the website. By continuing to use this website, you agree to the use of cookies. You can find more information about cookies in our Data protection declaration.okay

Gas springs from (norelem.de)

go back
Raising and sinking made easy
For controlled raising, sinking, braking or the holding in position of machines and plant parts, you can trust gas springs from norelem. The ready-to-install gas springs are reliable, maintenance-free and available in all standard sizes. In addition, the pneumatic springs are individually adapted to your load case.
At norelem the customer decides the correct pressure, because with our own automated filling and testing station you receive gas springs with the desired pre-set pressure. In this way it is exactly matched to the respective load case. The customer can count on reliable quality and receives a ready-to-install product specially adapted to their requirements. The pressure can be reduced retrospectively if necessary via a filling valve integrated as standard.
As individual as the load case can be determined, the fields of application for gas springs are just as diverse. Wherever hatches, hoods, windows or doors are adjusted, opened or closed, the versatile damping mechanism facilitates or supports the movement and braking of loads.
You will find our universally applicable gas springs primarily in the machine and vehicle construction industry, but also in the furniture industry or even in the sports and leisure sector. They provide the force evenly and require little space.
Stainless steel models are particularly corrosion-resistant and are suitable for demanding applications, e.g. for use in medical technology or the foodstuff industry.
Gas springs are compact, hydro-pneumatic, self-contained adjustment elements which are filled with compressed nitrogen, and a defined amount of oil for end position damping and lubrication.
Gas springs are compact, hydro-pneumatic, self-contained adjustment elements which are filled with compressed nitrogen, and a defined amount of oil for end position damping and lubrication.

They are available from norelem with the standard piston shaft diameters 4 mm (steel version) or 6 mm (stainless steel version) up tp 14 mm and a travel of 30 mm to 400 mm. They have connection threads both endes to accept various connection parts and fittings.

That makes gas springs universally applicable and the installation easy and flexible. Gas springs can be used between -20 and +80 °C.
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
CallbackDo you have any questions? We will call you back.display
Austria
Sitemap Print Recommended Newsletter Top
Copyright © 2025 norelem. All rights reserved. Tel. +49 71 45/206-44 to 45 · Fax +49 71 45/206-83