norelem uses cookies to optimally design and continually improve the website. By continuing to use this website, you agree to the use of cookies. You can find more information about cookies in our Data protection declaration.okay

New security hinge switch at norelem

go back
New security hinge switch at norelem

Flexible and easy to mount components for status monitoring

Designers can now obtain 16 different versions of security switches from norelem. In addition to the standard version, there is also a version with long hinge halves available that is especially suitable for use on transparent safety doors. The switches are optionally available with a line or plug connection.

The new Safety hinge switches enable the monitoring of pivoting safety doors, hatches and hoods. The status monitoring of the security equipment is carried out directly in the hinge. The switch angle can be set over the entire working range. The robust construction leads to a long service life.

In comparison to conventional security switches, the hinge switches from norelem pass optimally into the surroundings and ensure an attractive machine design. The switch elements also offer high security so that manipulation can be largly ruled out.
Applications are e.g. special machine construction, electronic industries and automation technology. An installation aid eases alignment on doors and posts enabling the switch elements to be quickly and easily mounted on conventional aluminium profiles.
27950 norelem security hinge switch
Brief company profile
norelem Normelemente GmbH & Co. KG
Every success story begins with an idea. This is why norelem supports engineers, designers and technicians in achieving their targets in machine and plant construction. The correct choice from our full range of more than 70,000 standard and operating parts can be found quickly and easily in THE BIG GREEN BOOK, norelem's unique and user-friendly product catalogue.

You win time, work more efficiently and optimise your process costs. Because norelem components are available immediately, including free CAD data for quicker designing without drawing or configuration. Perfect results with less time and cost. Advantage: Standard parts.

As an established industry insider, we are committed to promoting young talent with the norelem ACADEMY. So that tomorrow's designers can get off to a good start.
Characters: 799

Reproduction free of charge; please provide sample copies of publication
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
CallbackDo you have any questions? We will call you back.display
Austria
Sitemap Print Recommended Newsletter Top
Copyright © 2025 norelem. All rights reserved. Tel. +49 71 45/206-44 to 45 · Fax +49 71 45/206-83