norelem uses cookies to optimally design and continually improve the website. By continuing to use this website, you agree to the use of cookies. You can find more information about cookies in our Data protection declaration.okay
Clamping levers, plastic, with external thread and safety function, threaded pin blue passivated steel - inch
06613-11 inch

Clamping levers, plastic, with external thread and safety...

go back

Item description/product images

DescriptionProduct description:Clamping levers with safety function prevent changes in the locking point through accidental opening or closing.
In the default position, the lever can be freely rotated and has no connection to the clamping point. The grip lever only engages when pushed down and the clamp can the loosened or tightened.
A spring sets the lever automatically into the default position when released.
Material:Grip lever and insert made from reinforced thermoplastic.
Threaded pin steel.
Version:Steel trivalent blue-passivated.Advantages:Protection against accidental opening or closing.
Closed grip contour without protruding edges.
On request:Special versions.Drawing reference:
1) flat point DIN EN ISO 4753
Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet 06613-11 inch Clamping levers, plastic, with external thread and safety function, inch 258 kB

Drawings

Clamping levers, plastic, with external thread and safety function, threaded pin blue passivated steel - inch

Item selection/filter

Order No.Main
colour
SizeXD

D1D2HH1H2H3H4AA1BLNo. of
teeth
CADAcc.PriceOrder
06613-11-1AE1X10black grey RAL 702118-321013,213,822,7515,231,828,939,946,87,91012 6.59 €
06613-11-1AE1X20black grey RAL 702118-321013,213,822,7515,231,828,939,946,87,92012 6.59 €
06613-11-1A11X10black grey RAL 7021110-321013,213,822,7515,231,828,939,946,87,91012 6.59 €
06613-11-1A11X20black grey RAL 7021110-321013,213,822,7515,231,828,939,946,87,92012 6.59 €
06613-11-2A11X20black grey RAL 7021210-3213,518,819,527,45,520,741,93865,27510,52012 7.75 €
06613-11-2A11X30black grey RAL 7021210-3213,518,819,527,45,520,741,93865,27510,53012 7.75 €
06613-11-2A11X40black grey RAL 7021210-3213,518,819,527,45,520,741,93865,27510,54012 7.84 €
06613-11-2A21X20black grey RAL 702121/4-2013,518,819,527,45,520,741,93865,27510,52012 7.75 €
06613-11-2A21X30black grey RAL 702121/4-2013,518,819,527,45,520,741,93865,27510,53012 7.75 €
06613-11-2A21X40black grey RAL 702121/4-2013,518,819,527,45,520,741,93865,27510,54012 7.84 €
06613-11-2A31X20black grey RAL 702125/16-1813,518,819,527,45,520,741,93865,27510,52012 7.75 €
06613-11-2A31X30black grey RAL 702125/16-1813,518,819,527,45,520,741,93865,27510,53012 7.75 €
06613-11-2A31X40black grey RAL 702125/16-1813,518,819,527,45,520,741,93865,27510,54012 7.84 €
06613-11-3A31X20black grey RAL 702135/16-181721,222,2401031,458,153,380,391,311,72012 9.82 €
06613-11-3A31X40black grey RAL 702135/16-181721,222,2401031,458,153,380,391,311,74012 10.29 €
06613-11-3A41X20black grey RAL 702133/8-161721,222,2401031,458,153,380,391,311,72012 9.82 €
06613-11-3A41X40black grey RAL 702133/8-161721,222,2401031,458,153,380,391,311,74012 10.29 €
06613-11-1AE84X10traffic red RAL 302018-321013,213,822,7515,231,828,939,946,87,91012 6.59 €
06613-11-1AE84X20traffic red RAL 302018-321013,213,822,7515,231,828,939,946,87,92012 6.59 €
06613-11-1A184X10traffic red RAL 3020110-321013,213,822,7515,231,828,939,946,87,91012 6.59 €
06613-11-1A184X20traffic red RAL 3020110-321013,213,822,7515,231,828,939,946,87,92012 6.59 €
06613-11-2A184X20traffic red RAL 3020210-3213,518,819,527,45,520,741,93865,27510,52012 7.75 €
06613-11-2A184X30traffic red RAL 3020210-3213,518,819,527,45,520,741,93865,27510,53012 7.75 €
06613-11-2A184X40traffic red RAL 3020210-3213,518,819,527,45,520,741,93865,27510,54012 7.84 €
06613-11-2A284X20traffic red RAL 302021/4-2013,518,819,527,45,520,741,93865,27510,52012 7.75 €
06613-11-2A284X30traffic red RAL 302021/4-2013,518,819,527,45,520,741,93865,27510,53012 7.75 €
06613-11-2A284X40traffic red RAL 302021/4-2013,518,819,527,45,520,741,93865,27510,54012 7.84 €
06613-11-2A384X20traffic red RAL 302025/16-1813,518,819,527,45,520,741,93865,27510,52012 7.75 €
06613-11-2A384X30traffic red RAL 302025/16-1813,518,819,527,45,520,741,93865,27510,53012 7.75 €
06613-11-2A384X40traffic red RAL 302025/16-1813,518,819,527,45,520,741,93865,27510,54012 7.84 €
06613-11-3A384X20traffic red RAL 302035/16-181721,222,2401031,458,153,380,391,311,72012 9.82 €
06613-11-3A384X40traffic red RAL 302035/16-181721,222,2401031,458,153,380,391,311,74012 10.29 €
06613-11-3A484X20traffic red RAL 302033/8-161721,222,2401031,458,153,380,391,311,72012 9.82 €
06613-11-3A484X40traffic red RAL 302033/8-161721,222,2401031,458,153,380,391,311,74012 10.29 €
My norelemE-mailPassword
Shopping cart
Number of items: 0
Amount: 0.00  
shopping cart
Quick order / Check availabilityOrder article directly or check availability.display
Argentina
Sitemap Print Recommended Top
Copyright © 2025 norelem. All rights reserved. Tel. +49 71 45/206-44 to 45 · Fax +49 71 45/206-83