norelem uses cookies to optimally design and continually improve the website. By continuing to use this website, you agree to the use of cookies. You can find more information about cookies in our Data protection declaration.okay
Clamping levers with external thread and protective cap, satin finish - inch
06460_SE inch

Clamping levers with external thread and protective cap, satin...

go back

Item description/product images

DescriptionMaterial:

Handle die-cast zinc DIN EN 12844.
Steel parts grade 5.8.
Protective cap stainless steel 1.4305.

Version:Handle powder-coated.
Steel parts black oxidised.
Caps bright stainless steel.
Note:Where L ≥ 60 mm the thread length is always 60 mm.
On request:Other threads, screw lengths, colours and special versions.
Dimension “H1” available in other lengths at extra charge.
Drawing reference:
1) flat point DIN EN ISO 4753
Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet 06460_SE inch Clamping levers with protective cap and external thread, satin finish, inch 248 kB

Drawings

Clamping levers with external thread and protective cap, satin finish - inch

Item selection/filter

Order No.SizeMain
colour
Surface finish
body
XLDD1D2BAA1HH1H2H3H4No. of
teeth
CADAcc.PriceOrder
06460-92A21X152jet black RAL 9005satin finish1/4-201513,518,5199,56574,5326,517,542,545,520 11.18 €
06460-92A21X202jet black RAL 9005satin finish1/4-202013,518,5199,56574,5326,517,542,545,520 11.18 €
06460-92A21X252jet black RAL 9005satin finish1/4-202513,518,5199,56574,5326,517,542,545,520 11.18 €
06460-92A21X302jet black RAL 9005satin finish1/4-203013,518,5199,56574,5326,517,542,545,520 11.18 €
06460-92A21X352jet black RAL 9005satin finish1/4-203513,518,5199,56574,5326,517,542,545,520 11.78 €
06460-92A21X402jet black RAL 9005satin finish1/4-204013,518,5199,56574,5326,517,542,545,520 11.78 €
06460-92A21X452jet black RAL 9005satin finish1/4-204513,518,5199,56574,5326,517,542,545,520 11.78 €
06460-92A21X502jet black RAL 9005satin finish1/4-205013,518,5199,56574,5326,517,542,545,520 11.78 €
06460-92A21X552jet black RAL 9005satin finish1/4-205513,518,5199,56574,5326,517,542,545,520 11.78 €
06460-92A21X602jet black RAL 9005satin finish1/4-206013,518,5199,56574,5326,517,542,545,520 11.78 €
06460-92A31X152jet black RAL 9005satin finish5/16-181513,518,5199,56574,5326,517,542,545,520 11.18 €
06460-92A31X202jet black RAL 9005satin finish5/16-182013,518,5199,56574,5326,517,542,545,520 11.18 €
06460-92A31X252jet black RAL 9005satin finish5/16-182513,518,5199,56574,5326,517,542,545,520 11.18 €
06460-92A31X302jet black RAL 9005satin finish5/16-183013,518,5199,56574,5326,517,542,545,520 11.18 €
06460-92A31X352jet black RAL 9005satin finish5/16-183513,518,5199,56574,5326,517,542,545,520 11.78 €
06460-92A31X402jet black RAL 9005satin finish5/16-184013,518,5199,56574,5326,517,542,545,520 11.78 €
06460-92A31X452jet black RAL 9005satin finish5/16-184513,518,5199,56574,5326,517,542,545,520 11.78 €
06460-92A31X502jet black RAL 9005satin finish5/16-185013,518,5199,56574,5326,517,542,545,520 11.78 €
06460-92A31X552jet black RAL 9005satin finish5/16-185513,518,5199,56574,5326,517,542,545,520 11.78 €
06460-92A31X602jet black RAL 9005satin finish5/16-186013,518,5199,56574,5326,517,542,545,520 11.78 €
06460-92A41X152jet black RAL 9005satin finish3/8-161513,518,5199,56574,5326,517,542,545,520 11.18 €
06460-92A41X202jet black RAL 9005satin finish3/8-162013,518,5199,56574,5326,517,542,545,520 11.18 €
06460-92A41X252jet black RAL 9005satin finish3/8-162513,518,5199,56574,5326,517,542,545,520 11.18 €
06460-92A41X302jet black RAL 9005satin finish3/8-163013,518,5199,56574,5326,517,542,545,520 11.18 €
06460-92A41X352jet black RAL 9005satin finish3/8-163513,518,5199,56574,5326,517,542,545,520 11.78 €
06460-92A41X402jet black RAL 9005satin finish3/8-164013,518,5199,56574,5326,517,542,545,520 11.78 €
06460-92A41X452jet black RAL 9005satin finish3/8-164513,518,5199,56574,5326,517,542,545,520 11.78 €
06460-92A41X502jet black RAL 9005satin finish3/8-165013,518,5199,56574,5326,517,542,545,520 11.78 €
06460-92A41X552jet black RAL 9005satin finish3/8-165513,518,5199,56574,5326,517,542,545,520 11.78 €
06460-92A41X602jet black RAL 9005satin finish3/8-166013,518,5199,56574,5326,517,542,545,520 11.78 €
06460-93A31X153jet black RAL 9005satin finish5/16-181516212211809141,5102454,558,522 12.41 €
06460-93A31X203jet black RAL 9005satin finish5/16-182016212211809141,5102454,558,522 12.41 €
06460-93A31X253jet black RAL 9005satin finish5/16-182516212211809141,5102454,558,522 12.41 €
06460-93A31X303jet black RAL 9005satin finish5/16-183016212211809141,5102454,558,522 12.41 €
06460-93A31X353jet black RAL 9005satin finish5/16-183516212211809141,5102454,558,522 13.09 €
06460-93A31X403jet black RAL 9005satin finish5/16-184016212211809141,5102454,558,522 13.09 €
06460-93A31X453jet black RAL 9005satin finish5/16-184516212211809141,5102454,558,522 13.09 €
06460-93A31X503jet black RAL 9005satin finish5/16-185016212211809141,5102454,558,522 13.09 €
06460-93A31X553jet black RAL 9005satin finish5/16-185516212211809141,5102454,558,522 13.09 €
06460-93A31X603jet black RAL 9005satin finish5/16-186016212211809141,5102454,558,522 13.09 €
06460-93A41X153jet black RAL 9005satin finish3/8-161516212211809141,5102454,558,522 12.41 €
06460-93A41X203jet black RAL 9005satin finish3/8-162016212211809141,5102454,558,522 12.41 €
06460-93A41X253jet black RAL 9005satin finish3/8-162516212211809141,5102454,558,522 12.41 €
06460-93A41X303jet black RAL 9005satin finish3/8-163016212211809141,5102454,558,522 12.41 €
06460-93A41X353jet black RAL 9005satin finish3/8-163516212211809141,5102454,558,522 13.09 €
06460-93A41X403jet black RAL 9005satin finish3/8-164016212211809141,5102454,558,522 13.09 €
06460-93A41X453jet black RAL 9005satin finish3/8-164516212211809141,5102454,558,522 13.09 €
06460-93A41X503jet black RAL 9005satin finish3/8-165016212211809141,5102454,558,522 13.09 €
06460-93A41X553jet black RAL 9005satin finish3/8-165516212211809141,5102454,558,522 13.09 €
06460-93A41X603jet black RAL 9005satin finish3/8-166016212211809141,5102454,558,522 13.09 €
My norelemE-mailPassword
Shopping cart
Number of items: 0
Amount: 0.00  
shopping cart
Quick order / Check availabilityOrder article directly or check availability.display
Argentina
Sitemap Print Recommended Top
Copyright © 2025 norelem. All rights reserved. Tel. +49 71 45/206-44 to 45 · Fax +49 71 45/206-83