norelem uses cookies to optimally design and continually improve the website. By continuing to use this website, you agree to the use of cookies. You can find more information about cookies in our Data protection declaration.okay
Clamping levers with protective cap and internal thread, steel parts stainless steel, matt textured - inch
06451_STM inch

Clamping levers with protective cap and internal thread, steel...

go back

Item description/product images

DescriptionMaterial:

Handle die-cast zinc DIN EN 12844.
Steel parts and cap 1.4305 stainless steel.

Version:Handle, powder-coated.
Steel parts bright.
On request:Other threads, colours and special versions.
Dimension “H1” available in other lengths at extra charge.
Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet 06451_STM inch Clamping levers with protective cap and internal thread, steel parts stainless steel, matt textured, inch 207 kB

Drawings

Clamping levers with protective cap and internal thread, steel parts stainless steel, matt textured - inch

Item selection/filter

Order No.Main
colour
Surface finish
body
SizeXTDD1D2HH1H2H3H4AA1BNo. of
teeth
CADAcc.PriceOrder
06451-92A2181jet black RAL 9005textured matt21/4-201213,518,519326,517,542,545,56574,59,52014.09 €
06451-92A2182orange RAL 2004textured matt21/4-201213,518,519326,517,542,545,56574,59,52014.09 €
06451-92A2183colza yellow RAL 1021textured matt21/4-201213,518,519326,517,542,545,56574,59,52014.09 €
06451-92A2184traffic red RAL 3020textured matt21/4-201213,518,519326,517,542,545,56574,59,52014.09 €
06451-92A2185signal green RAL 6032textured matt21/4-201213,518,519326,517,542,545,56574,59,52014.09 €
06451-92A2186traffic blue RAL 5017textured matt21/4-201213,518,519326,517,542,545,56574,59,52014.09 €
06451-92A2187light grey RAL 7035textured matt21/4-201213,518,519326,517,542,545,56574,59,52014.09 €
06451-92A2188window grey RAL 7040textured matt21/4-201213,518,519326,517,542,545,56574,59,52014.09 €
06451-92A3181jet black RAL 9005textured matt25/16-181213,518,519326,517,542,545,56574,59,52014.09 €
06451-92A3182orange RAL 2004textured matt25/16-181213,518,519326,517,542,545,56574,59,52014.09 €
06451-92A3183colza yellow RAL 1021textured matt25/16-181213,518,519326,517,542,545,56574,59,52014.09 €
06451-92A3184traffic red RAL 3020textured matt25/16-181213,518,519326,517,542,545,56574,59,52014.09 €
06451-92A3185signal green RAL 6032textured matt25/16-181213,518,519326,517,542,545,56574,59,52014.09 €
06451-92A3186traffic blue RAL 5017textured matt25/16-181213,518,519326,517,542,545,56574,59,52014.09 €
06451-92A3187light grey RAL 7035textured matt25/16-181213,518,519326,517,542,545,56574,59,52014.09 €
06451-92A3188window grey RAL 7040textured matt25/16-181213,518,519326,517,542,545,56574,59,52014.09 €
06451-93A3181jet black RAL 9005textured matt35/16-181416212241,5102454,558,58091112216.02 €
06451-93A3182orange RAL 2004textured matt35/16-181416212241,5102454,558,58091112216.02 €
06451-93A3183colza yellow RAL 1021textured matt35/16-181416212241,5102454,558,58091112216.02 €
06451-93A3184traffic red RAL 3020textured matt35/16-181416212241,5102454,558,58091112216.02 €
06451-93A3185signal green RAL 6032textured matt35/16-181416212241,5102454,558,58091112216.02 €
06451-93A3186traffic blue RAL 5017textured matt35/16-181416212241,5102454,558,58091112216.02 €
06451-93A3187light grey RAL 7035textured matt35/16-181416212241,5102454,558,58091112216.02 €
06451-93A3188window grey RAL 7040textured matt35/16-181416212241,5102454,558,58091112216.02 €
06451-93A4181jet black RAL 9005textured matt33/8-161416212241,5102454,558,58091112216.02 €
06451-93A4182orange RAL 2004textured matt33/8-161416212241,5102454,558,58091112216.02 €
06451-93A4183colza yellow RAL 1021textured matt33/8-161416212241,5102454,558,58091112216.02 €
06451-93A4184traffic red RAL 3020textured matt33/8-161416212241,5102454,558,58091112216.02 €
06451-93A4185signal green RAL 6032textured matt33/8-161416212241,5102454,558,58091112216.02 €
06451-93A4186traffic blue RAL 5017textured matt33/8-161416212241,5102454,558,58091112216.02 €
06451-93A4187light grey RAL 7035textured matt33/8-161416212241,5102454,558,58091112216.02 €
06451-93A4188window grey RAL 7040textured matt33/8-161416212241,5102454,558,58091112216.02 €
My norelemE-mailPassword
Shopping cart
Number of items: 0
Amount: 0.00  
shopping cart
Quick order / Check availabilityOrder article directly or check availability.display
Argentina
Sitemap Print Recommended Top
Copyright © 2025 norelem. All rights reserved. Tel. +49 71 45/206-44 to 45 · Fax +49 71 45/206-83