norelem uses cookies to optimally design and continually improve the website. By continuing to use this website, you agree to the use of cookies. You can find more information about cookies in our Data protection declaration.okay
Tension levers, flat, external thread, 0° - inch
06400_0 inch

Tension levers, flat, external thread, 0° - inch

go back

Item description/product images

DescriptionMaterial:Steel parts grade 5.8.
Ball knob black plastic.
Version:Black oxidised.On request:Other threads, screw lengths and special versions.
Dimensions “H1” and “A” available in other lengths at extra charge.
Drawing reference:
1) flat point DIN EN ISO 4753
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet 06400_0 inch Tension levers, flat, external thread, 0°, inch 181 kB

Drawings

Tension levers, flat, external thread, 0° - inch

Overview of items (compressed)

Item selection/filter
Order No.FormXA=Handle lengthDD1D2D3HH1H2H3LNo. of
teeth
Filter
06400-1A31X5/16-1810213,5332510192122320/25/30/40/50/6020
06400-1A41X3/8-1610213,5332510192122320/25/30/40/50/6020
06400-2A41X3/8-161311941301222213,52620/25/30/40/50/6024
06400-2A51X1/2-131311941301222213,52620/25/30/40/50/6024
06400-3A51X1/2-1314823453714282173320/25/30/40/50/6026
06400-3A61X5/8-1114823453714282173320/25/30/40/50/6026
My norelemE-mailPassword
Shopping cart
Number of items: 0
Amount: 0.00  
shopping cart
Quick order / Check availabilityOrder article directly or check availability.display
Argentina
Sitemap Print Recommended Top
Copyright © 2025 norelem. All rights reserved. Tel. +49 71 45/206-44 to 45 · Fax +49 71 45/206-83