norelem uses cookies to optimally design and continually improve the website. By continuing to use this website, you agree to the use of cookies. You can find more information about cookies in our Data protection declaration.okay
Tension levers flat, with internal thread, 0° - inch
06390_0 inch

Tension levers flat, with internal thread, 0° - inch

go back

Item description/product images

DescriptionMaterial:Steel parts grade 5.8.
Ball knob black plastic.
Version:Black oxidised.On request:Other threads and special versions.
Dimensions “H1” and “A” available in other lengths at extra charge.
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet 06390_0 inch Tension levers, flat, internal thread, 0°, inch 159 kB

Drawings

Tension levers flat, with internal thread, 0° - inch

Item selection/filter

Order No.FormXTA=Handle lengthDD1D2D3HH1H2H3No. of
teeth
CADAcc.PriceOrder
06390-1A211/4-201810213,5332510192122326 20.64 €
06390-1A315/16-181810213,5332510192122326 20.64 €
06390-2A413/8-16211311941301222213,52630 25.48 €
06390-2A511/2-13211311941301222213,52630 25.48 €
06390-3A511/2-132714823453714282173336 30.05 €
06390-3A615/8-112714823453714282173336 30.05 €
My norelemE-mailPassword
Shopping cart
Number of items: 0
Amount: 0.00  
shopping cart
Quick order / Check availabilityOrder article directly or check availability.display
Argentina
Sitemap Print Recommended Top
Copyright © 2025 norelem. All rights reserved. Tel. +49 71 45/206-44 to 45 · Fax +49 71 45/206-83