norelem uses cookies to optimally design and continually improve the website. By continuing to use this website, you agree to the use of cookies. You can find more information about cookies in our Data protection declaration.okay

Item description/product images

DescriptionMaterial:Steel version:
Threaded sleeve steel.
Indexing pin steel.
Grip fibreglass reinforced thermoplastic PPA (high temperature resistant).
Version:Steel version:
threaded sleeve, black oxidised.
Indexing pin hardened, ground and black oxidised.

Handle black grey RAL7021.
Note:Indexing plungers are used where it is necessary to prevent changes of position due to lateral forces. A new locking position can be set only after the plunger has been manually disengaged. With this indexing plunger a cam lever is used to retract the pin. The indexing plunger remains unlocked as long as the handle is positioned over the dead-centre of the cam.
The ergonomic cam lever enables light handling with low effort.
Temperature range:Permanent operating temperature acc. to IEC 216 max. 160°C.
Short-term operating temperature max. 250°C.
Advantages:Simple and quick operation.
Suitable for high temperature applications.
With integrated detent function.
On request:Special versions.Accessory:Spacer rings 03089
Positioning bushes for indexing plunger 03099-50
Mounting brackets 03099
Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet 03090_A inch Indexing plunger with cam lever, steel, Form A, inch 218 kB

Drawings

Indexing plungers, steel with plastic cam lever - inch

Item selection/filter

Order No.Main
material
Component
colour
FormAA1BB1D

D1Travel
S
LL1L2L3SW1Fx30°Spring force
initial pressure
F1 approx. N
Spring force
final pressure
F2 approx. N
CADAcc.PriceOrder
03090-8105ALsteelblackA31,741,717,812,953/8-2453917715131,351213.52 €
03090-8206A5steelblackA31,641,717,812,961/2-1364420817141,861415.02 €
03090-8308A6steelblackA55,567,826,919,485/8-11856,9261023192,3153517.93 €
03090-8410A7steelblackA53,467,826,919,4103/4-101062,9281225222,8153429.13 €
My norelemE-mailPassword
Shopping cart
Number of items: 0
Amount: 0.00  
shopping cart
Quick order / Check availabilityOrder article directly or check availability.display
Argentina
Sitemap Print Recommended Top
Copyright © 2025 norelem. All rights reserved. Tel. +49 71 45/206-44 to 45 · Fax +49 71 45/206-83