norelem uses cookies to optimally design and continually improve the website. By continuing to use this website, you agree to the use of cookies. You can find more information about cookies in our Data protection declaration.okay
Indexing plungers, steel or stainless steel with plastic mushroom grip and cap - inch
03090 inch

Indexing plungers, steel or stainless steel with plastic...

go back

Item description/product images

Show/filter all items
DescriptionProduct description:Indexing plungers are used to prevent any change in locking position due to lateral forces. A new locking position can only be set after the pin has been manually disengaged. Form C or D is recommended for applications in which the pin is disengaged over extended periods and should be prevented from springing back.
Material:

Steel version:
threaded sleeve and indexing pin, free-cutting steel.

Stainless steel version:
Threaded sleeve $s1.4305..
Locking pin hardened 1.4034.
Locking pin not hardened $s1.4305..

Mushroom grip. thermoplastic.

Version:Steel version:
Threaded sleeve black oxidised.
Indexing pin hardened, ground and black oxidised.
Stainless steel version:
Threaded sleeve bright.
Indexing pin hardened and ground, bright.
Indexing pin not hardened and ground, bright.

Mushroom grip thermoplastic black grey RAL7021.
On request:Special versions.Drawing reference:
Form A: non-lockout type, without locknut
Form B: non-lockout type, with locknut
Form C: lockout type, without locknut
Form D: lockout type, with locknut
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet 03090 inch Indexing plungers, inch 316 kB

Drawings (total overview)

Indexing plungers, steel or stainless steel with plastic mushroom grip and cap - inch

Indexing plungers, steel or stainless steel with plastic mushroom grip and cap, no locking slot or locknut - inch

More information

Drawings

Indexing plungers, steel or stainless steel with plastic mushroom grip and cap, no locking slot or locknut - inch

Item selection/filter

Order No.SizeMain
material
locating pinFormDD1D2LL1L2L3Travel
S
SW1Fx30°Spring force
initial pressure
F1 approx. N
Spring force
final pressure
F2 approx. N
CADAcc.PriceOrder
03090-1005A40steelhardenedA53/8-162147177155131,3512 10.42 €
03090-1105AL1steelhardenedA53/8-242147177155131,3512 9.90 €
03090-1206A52steelhardenedA61/2-132556208176141,8614 10.98 €
03090-1308A63steelhardenedA85/8-1133742610238192,31535 13.50 €
03090-1410A74steelhardenedA103/4-10338028122510222,81534 14.39 €
03090-01005A40stainless steelhardenedA53/8-162147177155131,3512 16.99 €
03090-01105AL1stainless steelhardenedA53/8-242147177155131,3512 16.13 €
03090-01206A52stainless steelhardenedA61/2-132556208176141,8614 19.07 €
03090-01308A63stainless steelhardenedA85/8-1133742610238192,31535 24.05 €
03090-01410A74stainless steelhardenedA103/4-10338028122510222,81534 25.93 €
03090-11005A40stainless steelnot hardenedA53/8-162147177155131,3512 16.99 €
03090-11105AL1stainless steelnot hardenedA53/8-242147177155131,3512 16.13 €
03090-11206A52stainless steelnot hardenedA61/2-132556208176141,8614 19.07 €
03090-11308A63stainless steelnot hardenedA85/8-1133742610238192,31535 24.05 €
03090-11410A74stainless steelnot hardenedA103/4-10338028122510222,81534 25.93 €

Indexing plungers, steel or stainless steel with plastic mushroom grip and cap, no locking slot, with locknut - inch

More information

Drawings

Indexing plungers, steel or stainless steel with plastic mushroom grip and cap, no locking slot, with locknut - inch

Item selection/filter

Order No.SizeMain
material
locating pinFormDD1D2LL1L2L3Travel
S
SW1SW2Fx30°Spring force
initial pressure
F1 approx. N
Spring force
final pressure
F2 approx. N
CADAcc.PriceOrder
03090-2005A40steelhardenedB53/8-162147177155139/161,3512 10.40 €
03090-2105AL1steelhardenedB53/8-242147177155139/161,3512 10.10 €
03090-2206A52steelhardenedB61/2-132556208176143/41,8614 11.20 €
03090-2308A63steelhardenedB85/8-11337426102381915/162,31535 13.90 €
03090-2410A74steelhardenedB103/4-10338028122510221-1/82,81534 14.84 €
03090-02005A40stainless steelhardenedB53/8-162147177155139/161,3512 18.09 €
03090-02105AL1stainless steelhardenedB53/8-242147177155139/161,3512 17.26 €
03090-02206A52stainless steelhardenedB61/2-132556208176143/41,8614 20.27 €
03090-02308A63stainless steelhardenedB85/8-11337426102381915/162,31535 25.76 €
03090-02410A74stainless steelhardenedB103/4-10338028122510221-1/82,81534 26.84 €
03090-12005A40stainless steelnot hardenedB53/8-162147177155139/161,3512 18.09 €
03090-12105AL1stainless steelnot hardenedB53/8-242147177155139/161,3512 17.26 €
03090-12206A52stainless steelnot hardenedB61/2-132556208176143/41,8614 20.27 €
03090-12308A63stainless steelnot hardenedB85/8-11337426102381915/162,31535 25.76 €
03090-12410A74stainless steelnot hardenedB103/4-10338028122510221-1/82,81534 26.84 €

Indexing plungers, steel or stainless steel with plastic mushroom grip and cap, with locking slot, no locknut - inch

More information

Drawings

Indexing plungers, steel or stainless steel with plastic mushroom grip and cap, with locking slot, no locknut - inch

Item selection/filter

Order No.Main
material
locating pinFormDD1D2LL1L2L3Travel
S
SW1Fx30°Spring force
initial pressure
F1 approx. N
Spring force
final pressure
F2 approx. N
CADAcc.PriceOrder
03090-3005A4steelhardenedC53/8-162147177155131,3512 13.12 €
03090-3105ALsteelhardenedC53/8-242147177155131,3512 12.49 €
03090-3206A5steelhardenedC61/2-132556208176141,8614 13.89 €
03090-3308A6steelhardenedC85/8-1133742610238192,31535 15.77 €
03090-3410A7steelhardenedC103/4-10338028122510222,81534 16.12 €
03090-03005A4stainless steelhardenedC53/8-162147177155131,3512 19.07 €
03090-03105ALstainless steelhardenedC53/8-242147177155131,3512 18.15 €
03090-03206A5stainless steelhardenedC61/2-132556208176141,8614 21.48 €
03090-03308A6stainless steelhardenedC85/8-1133742610238192,31535 27.70 €
03090-03410A7stainless steelhardenedC103/4-10338028122510222,81534 30.89 €
03090-13005A4stainless steelnot hardenedC53/8-162147177155131,3512 19.07 €
03090-13105ALstainless steelnot hardenedC53/8-242147177155131,3512 18.15 €
03090-13206A5stainless steelnot hardenedC61/2-132556208176141,8614 21.48 €
03090-13308A6stainless steelnot hardenedC85/8-1133742610238192,31535 27.70 €
03090-13410A7stainless steelnot hardenedC103/4-10338028122510222,81534 30.89 €

Indexing plungers, steel or stainless steel with plastic mushroom grip and cap, with locking slot and locknut - inch

More information

Drawings

Indexing plungers, steel or stainless steel with plastic mushroom grip and cap, with locking slot and locknut - inch

Item selection/filter

Order No.SizeMain
material
locating pinFormDD1D2LL1L2L3Travel
S
SW1SW2Fx30°Spring force
initial pressure
F1 approx. N
Spring force
final pressure
F2 approx. N
CADAcc.PriceOrder
03090-4005A40steelhardenedD53/8-162147177155139/161,3512 12.80 €
03090-4105AL1steelhardenedD53/8-242147177155139/161,3512 12.59 €
03090-4206A52steelhardenedD61/2-132556208176143/41,8614 14.15 €
03090-4308A63steelhardenedD85/8-11337426102381915/162,31535 16.23 €
03090-4410A74steelhardenedD103/4-10338028122510221-1/82,81534 16.43 €
03090-04005A40stainless steelhardenedD53/8-162147177155139/161,3512 20.18 €
03090-04105AL1stainless steelhardenedD53/8-242147177155139/161,3512 19.23 €
03090-04206A52stainless steelhardenedD61/2-132556208176143/41,8614 22.64 €
03090-04308A63stainless steelhardenedD85/8-11337426102381915/162,31535 29.36 €
03090-04410A74stainless steelhardenedD103/4-10338028122510221-1/82,81534 31.46 €
03090-14005A40stainless steelnot hardenedD53/8-162147177155139/161,3512 20.18 €
03090-14105AL1stainless steelnot hardenedD53/8-242147177155139/161,3512 19.23 €
03090-14206A52stainless steelnot hardenedD61/2-132556208176143/41,8614 22.64 €
03090-14308A63stainless steelnot hardenedD85/8-11337426102381915/162,31535 29.36 €
03090-14410A74stainless steelnot hardenedD103/4-10338028122510221-1/82,81534 31.46 €
My norelemE-mailPassword
Shopping cart
Number of items: 0
Amount: 0.00  
shopping cart
Quick order / Check availabilityOrder article directly or check availability.display
Argentina
Sitemap Print Recommended Top
Copyright © 2025 norelem. All rights reserved. Tel. +49 71 45/206-44 to 45 · Fax +49 71 45/206-83