norelem uses cookies to optimally design and continually improve the website. By continuing to use this website, you agree to the use of cookies. You can find more information about cookies in our Data protection declaration.okay
Crank handles stainless steel with revolving grip
06506

Crank handles stainless steel with revolving grip

go back

Item description/product images

Show/filter all items
DescriptionMaterial:

Crank stainless steel 1.4308.
Cylindrical grip thermoplastic and stainless steel 1.4404.

Version:Crank bright.
Thermoplastic black grey.
Stainless steel bright.
Note:Similar to DIN 469.
Versions with transverse bore are secured using the ISO 4027 (DIN 914) grub screw.
Special features:
Stainless steelRoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet 06506 Crank handles stainless steel with revolving grip 141 kB

Drawings (total overview)

Crank handles stainless steel with revolving grip

Crank handles stainless steel, revolving grip, reamed hole

More information

Drawings

Crank handles stainless steel, revolving grip, reamed hole

Item selection/filter

Order No.Version 1Version 2AD

D2D3D7HH1H2H3H4LCADAcc.PriceOrder
06506-3110reamed holewithout transverse hole80241016-71,149,12213,4-100 25.65 €
06506-3212reamed holewithout transverse hole100281220-87,461,42616-124 27.26 €
06506-3314reamed holewithout transverse hole125301426-110,582,52815,8-153 34.21 €
06506-3417reamed holewithout transverse hole160341726-114,582,53219,6-190 37.93 €
06506-31106reamed holewith transverse bore80241016M671,149,12213,47,5100 29.14 €
06506-32126reamed holewith transverse bore100281220M687,461,426167,5124 30.75 €
06506-33146reamed holewith transverse bore125301426M6110,582,52815,87,5153 37.71 €
06506-34176reamed holewith transverse bore160341726M6114,582,53219,67,5190 41.42 €

Crank handles stainless steel, revolving grip, square socket

More information

Drawings

Crank handles stainless steel, revolving grip, square socket

Item selection/filter

Order No.Version 1Version 2AD

D3D7HH1H2H3H4LSWCADAcc.PriceOrder
06506-4110square socketwithout transverse hole802416-71,149,12213,4-10010 28.72 €
06506-4212square socketwithout transverse hole1002820-87,461,42616-12412 31.48 €
06506-4314square socketwithout transverse hole1253026-110,582,52815,8-15314 35.91 €
06506-4417square socketwithout transverse hole1603426-114,582,53219,6-19017 41.94 €
06506-41106square socketwith transverse bore802416M671,149,12213,47,510010 32.21 €
06506-42126square socketwith transverse bore1002820M687,461,426167,512412 34.97 €
06506-43146square socketwith transverse bore1253026M6110,582,52815,87,515314 39.41 €
06506-44176square socketwith transverse bore1603426M6114,582,53219,67,519017 45.44 €
My norelemE-mailPassword
Shopping cart
Number of items: 0
Amount: 0.00  
shopping cart
Quick order / Check availabilityOrder article directly or check availability.display
Argentina
Sitemap Print Recommended Top
Copyright © 2025 norelem. All rights reserved. Tel. +49 71 45/206-44 to 45 · Fax +49 71 45/206-83