norelem uses cookies to optimally design and continually improve the website. By continuing to use this website, you agree to the use of cookies. You can find more information about cookies in our Data protection declaration.okay
2-spoke handwheels, aluminium without grip
06276-10

2-spoke handwheels, aluminium without grip

go back

Item description/product images

Show/filter all items
DescriptionMaterial:Handwheel aluminium.
Hub cover black thermoplastic.
ISO 4027 grub screw, steel grade 45 H, black.
Version:Black or silver powder-coated.

With reamed hole.
With reamed hole and keyway.
With reamed hole and transverse bore.
With reamed hole, keyway and transverse bore.
Note:Wheel rim radial and axial run-out ≤ 0.4 mm.Assembly:The hub cover is supplied unassembled.
The handwheels can be secured to a shaft using a transverse pin or by parallel key connection together with a DIN 6912 cap screw and a handwheel washer 07375.
By the versions with transverse bore, fixation is carried out using an ISO 4027 grub screw.
Accessory:07375 Handwheel washers.
07161 Socket head screws with low head DIN 6912.
Supplied withAluminium handwheel.
Hub cover.
ISO 4027 grub screw (type with transverse bore).
Drawing reference:
1) Position of the transverse bore to the keyway is offset by 90°.
Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet 06276-10 2-spoke handwheels, aluminium without grip 812 kB

Drawings (total overview)

2-spoke handwheels, aluminium without grip
2-spoke handwheels, aluminium without grip

2-spoke handwheels, aluminium, without grip, Form A with reamed hole and transverse bore

More information

Drawings

2-spoke handwheels, aluminium, without grip, Form A with reamed hole and transverse bore

Item selection/filter

Order No.Main
colour
FormForm-TypeD1

D2D3L1L3HH2D7CADAcc.PriceOrder
06276-10-1251216blackAreamed hole with tranverse bore1251231183617,66,5M6 19.90 €
06276-10-1251416blackAreamed hole with tranverse bore1251431183617,66,5M6 19.90 €
06276-10-1601416blackAreamed hole with tranverse bore1601436204019,46,5M6 24.16 €
06276-10-1601616blackAreamed hole with tranverse bore1601636204019,48M6 24.16 €
06276-10-1251226silverAreamed hole with tranverse bore1251231183617,66,5M6 19.90 €
06276-10-1251426silverAreamed hole with tranverse bore1251431183617,66,5M6 19.90 €
06276-10-1601426silverAreamed hole with tranverse bore1601436204019,46,5M6 24.16 €
06276-10-1601626silverAreamed hole with tranverse bore1601636204019,48M6 24.16 €

2-spoke handwheels, aluminium, without grip, Form B with reamed hole, keyway and transverse bore

More information

Drawings

2-spoke handwheels, aluminium, without grip, Form B with reamed hole, keyway and transverse bore
2-spoke handwheels, aluminium, without grip, Form B with reamed hole, keyway and transverse bore

Item selection/filter

Order No.Main
colour
FormForm-TypeD1

D2D3L1L3HH2D7B3
T
CADAcc.PriceOrder
06276-10-125121046blackBReamed hole with slot, with transverse bore1251231183617,66,5M6413,8 21.90 €
06276-10-125141056blackBReamed hole with slot, with transverse bore1251431183617,66,5M6516,3 21.90 €
06276-10-160141056blackBReamed hole with slot, with transverse bore1601436204019,46,5M6516,3 25.85 €
06276-10-160161056blackBReamed hole with slot, with transverse bore1601636204019,48M6518,3 25.85 €
06276-10-125122046silverBReamed hole with slot, with transverse bore1251231183617,66,5M6413,8 21.90 €
06276-10-125142056silverBReamed hole with slot, with transverse bore1251431183617,66,5M6516,3 21.90 €
06276-10-160142056silverBReamed hole with slot, with transverse bore1601436204019,46,5M6516,3 25.85 €
06276-10-160162056silverBReamed hole with slot, with transverse bore1601636204019,48M6518,3 25.85 €

2-spoke handwheels, aluminium, without grip, Form C with reamed hole and keyway

More information

Drawings

2-spoke handwheels, aluminium, without grip, Form C with reamed hole and keyway
2-spoke handwheels, aluminium, without grip, Form C with reamed hole and keyway

Item selection/filter

Order No.Main
colour
FormForm-TypeD1

D2D3L1L3HB3
T
CADAcc.PriceOrder
06276-10-12512104blackCreamed hole with slot1251231183617,6413,8 20.87 €
06276-10-12514105blackCreamed hole with slot1251431183617,6516,3 20.87 €
06276-10-16014105blackCreamed hole with slot1601436204019,4516,3 24.79 €
06276-10-16016105blackCreamed hole with slot1601636204019,4518,3 24.79 €
06276-10-12512204silverCreamed hole with slot1251231183617,6413,8 20.87 €
06276-10-12514205silverCreamed hole with slot1251431183617,6516,3 20.87 €
06276-10-16014205silverCreamed hole with slot1601436204019,4516,3 24.79 €
06276-10-16016205silverCreamed hole with slot1601636204019,4518,3 24.79 €

2-spoke handwheels, aluminium, without grip, Form E with reamed hole

More information

Drawings

2-spoke handwheels, aluminium, without grip, Form E with reamed hole

Item selection/filter

Order No.Main
colour
FormForm-TypeD1

D2D3L1L3HCADAcc.PriceOrder
06276-10-125121blackEwith reamed hole1251231183617,6 19.17 €
06276-10-125141blackEwith reamed hole1251431183617,6 19.17 €
06276-10-160141blackEwith reamed hole1601436204019,4 23.44 €
06276-10-160161blackEwith reamed hole1601636204019,4 23.44 €
06276-10-125122silverEwith reamed hole1251231183617,6 19.17 €
06276-10-125142silverEwith reamed hole1251431183617,6 19.17 €
06276-10-160142silverEwith reamed hole1601436204019,4 23.44 €
06276-10-160162silverEwith reamed hole1601636204019,4 23.44 €
My norelemE-mailPassword
Shopping cart
Number of items: 0
Amount: 0.00  
shopping cart
Quick order / Check availabilityOrder article directly or check availability.display
Argentina
Sitemap Print Recommended Top
Copyright © 2025 norelem. All rights reserved. Tel. +49 71 45/206-44 to 45 · Fax +49 71 45/206-83