norelem uses cookies to optimally design and continually improve the website. By continuing to use this website, you agree to the use of cookies. You can find more information about cookies in our Data protection declaration.okay
Clamping levers with internal thread, threaded insert stainless steel, high-gloss chromed
06451_HV

Clamping levers with internal thread, threaded insert stainless...

go back

Item description/product images

DescriptionMaterial:

Handle die-cast zinc DIN EN 12844.
Steel parts stainless steel 1.4305.

Version:Handle high-gloss chromed.
Steel parts bright.
On request:Other threads, colours and special versions.
Dimension “H1” available in other lengths at extra charge.
Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet 06451_HV Clamping levers internal thread, steel parts stainless steel, high-gloss chromed 203 kB

Drawings

Clamping levers with internal thread, threaded insert stainless steel, high-gloss chromed

Item selection/filter

Order No.Main
colour
Surface finish
body
SizeXTDD1D2HH1H2H3H4AA1BNo. of
teeth
CADAcc.PriceOrder
06451-9036silverhigh-gloss chromed9M3681111,521,4411,924272227,76,412 9.18 €
06451-9046silverhigh-gloss chromed9M4681111,521,4411,924272227,76,412 9.18 €
06451-9056silverhigh-gloss chromed9M5681111,521,4411,924272227,76,412 9.18 €
06451-0036silverhigh-gloss chromed0M3910131424,5414,530333037716 9.66 €
06451-0046silverhigh-gloss chromed0M4910131424,5414,530333037716 9.66 €
06451-0056silverhigh-gloss chromed0M5910131424,5414,530333037716 9.66 €
06451-1046silverhigh-gloss chromed1M4910131424,5414,531344047716 9.66 €
06451-1056silverhigh-gloss chromed1M5910131424,5414,531344047716 9.66 €
06451-1066silverhigh-gloss chromed1M6910131424,5414,531344047716 9.66 €
06451-2066silverhigh-gloss chromed2M61213,518,51928,56,517,542,545,56574,59,520 11.99 €
06451-2086silverhigh-gloss chromed2M81213,518,51928,56,517,542,545,56574,59,520 11.99 €
06451-3086silverhigh-gloss chromed3M81416212237102454,558,580911122 13.59 €
06451-3106silverhigh-gloss chromed3M101416212237102454,558,580911122 13.59 €
06451-4106silverhigh-gloss chromed4M1017192727,54310276367,5951091324 18.27 €
06451-4126silverhigh-gloss chromed4M1217192727,54310276367,5951091324 18.27 €
06451-5126silverhigh-gloss chromed5M1223233132491231,57377,51101261526 22.68 €
06451-5166silverhigh-gloss chromed5M1623233132491231,57377,51101261526 22.68 €
My norelemE-mailPassword
Shopping cart
Number of items: 0
Amount: 0.00  
shopping cart
Quick order / Check availabilityOrder article directly or check availability.display
Argentina
Sitemap Print Recommended Top
Copyright © 2025 norelem. All rights reserved. Tel. +49 71 45/206-44 to 45 · Fax +49 71 45/206-83