norelem uses cookies to optimally design and continually improve the website. By continuing to use this website, you agree to the use of cookies. You can find more information about cookies in our Data protection declaration.okay
Clamping levers, die-cast zinc with internal thread, satin finish, threaded insert stainless steel
06451

Clamping levers, die-cast zinc with internal thread, satin...

go back

Item description/product images

DescriptionMaterial:

Handle die-cast zinc DIN EN 12844.
Steel parts stainless steel 1.4305.

Version:Handle, powder-coated.
Steel parts bright.
Note:Standard colours are:
orange RAL 2004, ruby red RAL 3003, silver metallic.
On request:Other threads, colours and special versions.
Dimension “H1” available in other lengths at extra charge.
Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet 06451 Clamping leversinternal thread, metal parts stainless steel 764 kB

Drawings

Clamping levers, die-cast zinc with internal thread, satin finish, threaded insert stainless steel

Overview of items (compressed)

Item selection/filter
Order No.Main
colour
Main
material
SizeXTDD1D2HH1H2H3H4AA1BNo. of
teeth
CADAcc.PriceOrder
06451-0032orange RAL 2004zinc0M3910131424,5414,530333037716 7.42 €
06451-00327ruby red RAL3003zinc0M3910131424,5414,530333037716 7.42 €
06451-0033silver metalliczinc0M3910131424,5414,530333037716 7.42 €
06451-0042orange RAL 2004zinc0M4910131424,5414,530333037716 7.42 €
06451-00427ruby red RAL3003zinc0M4910131424,5414,530333037716 7.42 €
06451-0043silver metalliczinc0M4910131424,5414,530333037716 7.42 €
06451-0052orange RAL 2004zinc0M5910131424,5414,530333037716 7.42 €
06451-00527ruby red RAL3003zinc0M5910131424,5414,530333037716 7.42 €
06451-0053silver metalliczinc0M5910131424,5414,530333037716 7.42 €
06451-1042orange RAL 2004zinc1M4910131424,5414,531344047716 7.42 €
06451-10427ruby red RAL3003zinc1M4910131424,5414,531344047716 7.42 €
06451-1043silver metalliczinc1M4910131424,5414,531344047716 7.42 €
06451-1052orange RAL 2004zinc1M5910131424,5414,531344047716 7.42 €
06451-10527ruby red RAL3003zinc1M5910131424,5414,531344047716 7.42 €
06451-1053silver metalliczinc1M5910131424,5414,531344047716 7.42 €
06451-1062orange RAL 2004zinc1M6910131424,5414,531344047716 7.42 €
06451-10627ruby red RAL3003zinc1M6910131424,5414,531344047716 7.42 €
06451-1063silver metalliczinc1M6910131424,5414,531344047716 7.42 €
06451-2062orange RAL 2004zinc2M61213,518,51928,56,517,542,545,56574,59,520 9.22 €
06451-20627ruby red RAL3003zinc2M61213,518,51928,56,517,542,545,56574,59,520 9.22 €
06451-2063silver metalliczinc2M61213,518,51928,56,517,542,545,56574,59,520 9.22 €
06451-2082orange RAL 2004zinc2M81213,518,51928,56,517,542,545,56574,59,520 9.22 €
06451-20827ruby red RAL3003zinc2M81213,518,51928,56,517,542,545,56574,59,520 9.22 €
06451-2083silver metalliczinc2M81213,518,51928,56,517,542,545,56574,59,520 9.22 €
06451-3082orange RAL 2004zinc3M81416212237102454,558,580911122 10.45 €
06451-30827ruby red RAL3003zinc3M81416212237102454,558,580911122 10.45 €
06451-3083silver metalliczinc3M81416212237102454,558,580911122 10.45 €
06451-3102orange RAL 2004zinc3M101416212237102454,558,580911122 10.45 €
06451-31027ruby red RAL3003zinc3M101416212237102454,558,580911122 10.45 €
06451-3103silver metalliczinc3M101416212237102454,558,580911122 10.45 €
06451-4102orange RAL 2004zinc4M1017192727,54310276367,5951091324 14.04 €
06451-41027ruby red RAL3003zinc4M1017192727,54310276367,5951091324 14.04 €
06451-4103silver metalliczinc4M1017192727,54310276367,5951091324 14.04 €
06451-4122orange RAL 2004zinc4M1217192727,54310276367,5951091324 14.04 €
06451-41227ruby red RAL3003zinc4M1217192727,54310276367,5951091324 14.04 €
06451-4123silver metalliczinc4M1217192727,54310276367,5951091324 14.04 €
06451-5122orange RAL 2004zinc5M1223233132491231,57377,51101261526 17.43 €
06451-51227ruby red RAL3003zinc5M1223233132491231,57377,51101261526 17.43 €
06451-5123silver metalliczinc5M1223233132491231,57377,51101261526 17.43 €
06451-5162orange RAL 2004zinc5M1623233132491231,57377,51101261526 17.43 €
06451-51627ruby red RAL3003zinc5M1623233132491231,57377,51101261526 17.43 €
06451-5163silver metalliczinc5M1623233132491231,57377,51101261526 17.43 €
My norelemE-mailPassword
Shopping cart
Number of items: 0
Amount: 0.00  
shopping cart
Quick order / Check availabilityOrder article directly or check availability.display
Argentina
Sitemap Print Recommended Top
Copyright © 2025 norelem. All rights reserved. Tel. +49 71 45/206-44 to 45 · Fax +49 71 45/206-83