norelem uses cookies to optimally design and continually improve the website. By continuing to use this website, you agree to the use of cookies. You can find more information about cookies in our Data protection declaration.okay
Spring plungers with slot and thrust pin, steel, standard spring force, with thread lock
03021_SF

Spring plungers with slot and thrust pin, steel, standard spring...

go back

Item description/product images

DescriptionMaterial:Sleeve in steel grade 5.8;
thrust pin in steel.
Spring grade D spring steel wire.

Thread lock nylon.
Version:Black oxidised.
Thrust pin hardened.
Drawing reference:
L2 = approx. 2x thread pitch
Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet 03021_SF Spring plungers with slot and thrust pin, standard spring force, with thread lock 175 kB

Drawings

Spring plungers with slot and thrust pin, steel, standard spring force, with thread lock

Item selection/filter

Order No.

DD1HLL1NSpring force
initial pressure
F1 approx. N
Spring force
final pressure
F2 approx. N
Tightening
torque
approx. Nm
Loosening torque
approx. Nm
CADAcc.PriceOrder
03021-04M41,81,5950,66200,180,12 1.60 €
03021-05M52,421260,86200,120,08 1.61 €
03021-06M62,7214717200,440,21 1.63 €
03021-08M8421681,215301,10,38 1.86 €
03021-10M104,52,51991,620351,360,62 1.99 €
03021-12M1263,52210230552,111,41 3.91 €
03021-16M168,54,524142,5451003,953,05 5.83 €
My norelemE-mailPassword
Shopping cart
Number of items: 0
Amount: 0.00  
shopping cart
Quick order / Check availabilityOrder article directly or check availability.display
Argentina
Sitemap Print Recommended Top
Copyright © 2025 norelem. All rights reserved. Tel. +49 71 45/206-44 to 45 · Fax +49 71 45/206-83