norelem uses cookies to optimally design and continually improve the website. By continuing to use this website, you agree to the use of cookies. You can find more information about cookies in our Data protection declaration.okay
Cam-action indexing plungers, Form C, with grip cap, without nut
03099-11_C

Cam-action indexing plungers, Form C, with grip cap, without nut

go back

Item description/product images

DescriptionProduct description:Cam-action indexing plungers are used where any change in locking position due to lateral forces should be prevented. Turning the grip through 180° retracts the indexing pin, enabling a change in the indexed position. The notch ensures that the grip remains in this position and the indexing pin remains retracted.Material:Grip 1.0503.
Threaded sleeve and indexing pin free-cutting steel.
Spring 1.4310.
Grip cap thermoplastic PA.
Version:Threaded sleeve and grip black oxidised.
Indexing pin hardened, ground and black oxidised.
Spring bright.
Grip cap in various colours:
- black grey RAL 7021
- pure orange RAL 2004
- colza yellow RAL 1021
- traffic red RAL 3020
- signal green RAL 6032
- traffic blue RAL 5017
- light grey RAL 7035
Advantages:Turning the grip through 180° retracts the pin.
Optionally available with coloured plastic grip caps.
Mounted via the external thread.
On request:Special versions.
Accessory:Mounting bracket 03099.
Positioning bushes 03099-50, 03099-60, 03099-61.
Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet 03099-11_C Cam-action indexing plungers, Form C, with grip cap, without nut 248 kB

Drawings

Cam-action indexing plungers, Form C, with grip cap, without nut

Item selection/filter

Order No.FormComponent
colour
DD1D2LL1L3BB1HFx30°Spring force
initial pressure
F1 approx. N
Spring force
final pressure
F2 approx. N
CADAcc.PriceOrder
03099-11-060410Cblack grey RAL 70214M101039,526,32010,94,961814 12.62 €
03099-11-0604101Cblack grey RAL 70214M10x11039,526,32010,94,961814 12.62 €
03099-11-060510Cblack grey RAL 70215M101039,526,32010,94,961,3814 12.62 €
03099-11-0605101Cblack grey RAL 70215M10x11039,526,32010,94,961,3814 12.62 €
03099-11-060610Cblack grey RAL 70216M101039,526,32010,94,961,8814 12.62 €
03099-11-0606101Cblack grey RAL 70216M10x11039,526,32010,94,961,8814 12.62 €
03099-11-060512Cblack grey RAL 70215M121248,431,12512,95,781,3815 12.88 €
03099-11-0605121Cblack grey RAL 70215M12x1,51248,431,12512,95,781,3815 12.88 €
03099-11-060612Cblack grey RAL 70216M121248,431,12512,95,781,8815 12.88 €
03099-11-0606121Cblack grey RAL 70216M12x1,51248,431,12512,95,781,8815 12.88 €
03099-11-060812Cblack grey RAL 70218M121248,431,12512,95,782,3815 12.88 €
03099-11-0608121Cblack grey RAL 70218M12x1,51248,431,12512,95,782,3815 12.88 €
03099-11-060616Cblack grey RAL 70216M161662,341,53216,67101,81535 15.40 €
03099-11-0606161Cblack grey RAL 70216M16x1,51662,341,53216,67101,81535 15.40 €
03099-11-060816Cblack grey RAL 70218M161662,341,53216,67102,31535 15.40 €
03099-11-0608161Cblack grey RAL 70218M16x1,51662,341,53216,67102,31535 15.40 €
03099-11-061016Cblack grey RAL 702110M161662,341,53216,67102,81535 15.40 €
03099-11-0610161Cblack grey RAL 702110M16x1,51662,341,53216,67102,81535 15.40 €
03099-11-060820Cblack grey RAL 70218M202072,351,33520,58,5122,32060 17.45 €
03099-11-0608201Cblack grey RAL 70218M20x1,52072,351,33520,58,5122,32060 17.45 €
03099-11-061020Cblack grey RAL 702110M202072,351,33520,58,5122,82060 17.45 €
03099-11-0610201Cblack grey RAL 702110M20x1,52072,351,33520,58,5122,82060 17.45 €
03099-11-061220Cblack grey RAL 702112M202072,351,33520,58,51232060 17.45 €
03099-11-0612201Cblack grey RAL 702112M20x1,52072,351,33520,58,51232060 17.45 €
03099-11-0604102Corange RAL 20044M101039,526,32010,94,961814 12.62 €
03099-11-06041012Corange RAL 20044M10x11039,526,32010,94,961814 12.62 €
03099-11-0605102Corange RAL 20045M101039,526,32010,94,961,3814 12.62 €
03099-11-06051012Corange RAL 20045M10x11039,526,32010,94,961,3814 12.62 €
03099-11-0606102Corange RAL 20046M101039,526,32010,94,961,8814 12.62 €
03099-11-06061012Corange RAL 20046M10x11039,526,32010,94,961,8814 12.62 €
03099-11-0605122Corange RAL 20045M121248,431,12512,95,781,3815 12.88 €
03099-11-06051212Corange RAL 20045M12x1,51248,431,12512,95,781,3815 12.88 €
03099-11-0606122Corange RAL 20046M121248,431,12512,95,781,8815 12.88 €
03099-11-06061212Corange RAL 20046M12x1,51248,431,12512,95,781,8815 12.88 €
03099-11-0608122Corange RAL 20048M121248,431,12512,95,782,3815 12.88 €
03099-11-06081212Corange RAL 20048M12x1,51248,431,12512,95,782,3815 12.88 €
03099-11-0606162Corange RAL 20046M161662,341,53216,67101,81535 15.40 €
03099-11-06061612Corange RAL 20046M16x1,51662,341,53216,67101,81535 15.40 €
03099-11-0608162Corange RAL 20048M161662,341,53216,67102,31535 15.40 €
03099-11-06081612Corange RAL 20048M16x1,51662,341,53216,67102,31535 15.40 €
03099-11-0610162Corange RAL 200410M161662,341,53216,67102,81535 15.40 €
03099-11-06101612Corange RAL 200410M16x1,51662,341,53216,67102,81535 15.40 €
03099-11-0608202Corange RAL 20048M202072,351,33520,58,5122,32060 17.45 €
03099-11-06082012Corange RAL 20048M20x1,52072,351,33520,58,5122,32060 17.45 €
03099-11-0610202Corange RAL 200410M202072,351,33520,58,5122,82060 17.45 €
03099-11-06102012Corange RAL 200410M20x1,52072,351,33520,58,5122,82060 17.45 €
03099-11-0612202Corange RAL 200412M202072,351,33520,58,51232060 17.45 €
03099-11-06122012Corange RAL 200412M20x1,52072,351,33520,58,51232060 17.45 €
03099-11-06041016Ccolza yellow RAL 10214M101039,526,32010,94,961814 12.62 €
03099-11-060410116Ccolza yellow RAL 10214M10x11039,526,32010,94,961814 12.62 €
03099-11-06051016Ccolza yellow RAL 10215M101039,526,32010,94,961,3814 12.62 €
03099-11-060510116Ccolza yellow RAL 10215M10x11039,526,32010,94,961,3814 12.62 €
03099-11-06061016Ccolza yellow RAL 10216M101039,526,32010,94,961,8814 12.62 €
03099-11-060610116Ccolza yellow RAL 10216M10x11039,526,32010,94,961,8814 12.62 €
03099-11-06051216Ccolza yellow RAL 10215M121248,431,12512,95,781,3815 12.88 €
03099-11-060512116Ccolza yellow RAL 10215M12x1,51248,431,12512,95,781,3815 12.88 €
03099-11-06061216Ccolza yellow RAL 10216M121248,431,12512,95,781,8815 12.88 €
03099-11-060612116Ccolza yellow RAL 10216M12x1,51248,431,12512,95,781,8815 12.88 €
03099-11-06081216Ccolza yellow RAL 10218M121248,431,12512,95,782,3815 12.88 €
03099-11-060812116Ccolza yellow RAL 10218M12x1,51248,431,12512,95,782,3815 12.88 €
03099-11-06061616Ccolza yellow RAL 10216M161662,341,53216,67101,81535 15.40 €
03099-11-060616116Ccolza yellow RAL 10216M16x1,51662,341,53216,67101,81535 15.40 €
03099-11-06081616Ccolza yellow RAL 10218M161662,341,53216,67102,31535 15.40 €
03099-11-060816116Ccolza yellow RAL 10218M16x1,51662,341,53216,67102,31535 15.40 €
03099-11-06101616Ccolza yellow RAL 102110M161662,341,53216,67102,81535 15.40 €
03099-11-061016116Ccolza yellow RAL 102110M16x1,51662,341,53216,67102,81535 15.40 €
03099-11-06082016Ccolza yellow RAL 10218M202072,351,33520,58,5122,32060 17.45 €
03099-11-060820116Ccolza yellow RAL 10218M20x1,52072,351,33520,58,5122,32060 17.45 €
03099-11-06102016Ccolza yellow RAL 102110M202072,351,33520,58,5122,82060 17.45 €
03099-11-061020116Ccolza yellow RAL 102110M20x1,52072,351,33520,58,5122,82060 17.45 €
03099-11-06122016Ccolza yellow RAL 102112M202072,351,33520,58,51232060 17.45 €
03099-11-061220116Ccolza yellow RAL 102112M20x1,52072,351,33520,58,51232060 17.45 €
03099-11-06041084Ctraffic red RAL 30204M101039,526,32010,94,961814 12.62 €
03099-11-060410184Ctraffic red RAL 30204M10x11039,526,32010,94,961814 12.62 €
03099-11-06051084Ctraffic red RAL 30205M101039,526,32010,94,961,3814 12.62 €
03099-11-060510184Ctraffic red RAL 30205M10x11039,526,32010,94,961,3814 12.62 €
03099-11-06061084Ctraffic red RAL 30206M101039,526,32010,94,961,8814 12.62 €
03099-11-060610184Ctraffic red RAL 30206M10x11039,526,32010,94,961,8814 12.62 €
03099-11-06051284Ctraffic red RAL 30205M121248,431,12512,95,781,3815 12.88 €
03099-11-060512184Ctraffic red RAL 30205M12x1,51248,431,12512,95,781,3815 12.88 €
03099-11-06061284Ctraffic red RAL 30206M121248,431,12512,95,781,8815 12.88 €
03099-11-060612184Ctraffic red RAL 30206M12x1,51248,431,12512,95,781,8815 12.88 €
03099-11-06081284Ctraffic red RAL 30208M121248,431,12512,95,782,3815 12.88 €
03099-11-060812184Ctraffic red RAL 30208M12x1,51248,431,12512,95,782,3815 12.88 €
03099-11-06061684Ctraffic red RAL 30206M161662,341,53216,67101,81535 15.40 €
03099-11-060616184Ctraffic red RAL 30206M16x1,51662,341,53216,67101,81535 15.40 €
03099-11-06081684Ctraffic red RAL 30208M161662,341,53216,67102,31535 15.40 €
03099-11-060816184Ctraffic red RAL 30208M16x1,51662,341,53216,67102,31535 15.40 €
03099-11-06101684Ctraffic red RAL 302010M161662,341,53216,67102,81535 15.40 €
03099-11-061016184Ctraffic red RAL 302010M16x1,51662,341,53216,67102,81535 15.40 €
03099-11-06082084Ctraffic red RAL 30208M202072,351,33520,58,5122,32060 17.45 €
03099-11-060820184Ctraffic red RAL 30208M20x1,52072,351,33520,58,5122,32060 17.45 €
03099-11-06102084Ctraffic red RAL 302010M202072,351,33520,58,5122,82060 17.45 €
03099-11-061020184Ctraffic red RAL 302010M20x1,52072,351,33520,58,5122,82060 17.45 €
03099-11-06122084Ctraffic red RAL 302012M202072,351,33520,58,51232060 17.45 €
03099-11-061220184Ctraffic red RAL 302012M20x1,52072,351,33520,58,51232060 17.45 €
03099-11-06041086Csignal green RAL 60324M101039,526,32010,94,961814 12.62 €
03099-11-060410186Csignal green RAL 60324M10x11039,526,32010,94,961814 12.62 €
03099-11-06051086Csignal green RAL 60325M101039,526,32010,94,961,3814 12.62 €
03099-11-060510186Csignal green RAL 60325M10x11039,526,32010,94,961,3814 12.62 €
03099-11-06061086Csignal green RAL 60326M101039,526,32010,94,961,8814 12.62 €
03099-11-060610186Csignal green RAL 60326M10x11039,526,32010,94,961,8814 12.62 €
03099-11-06051286Csignal green RAL 60325M121248,431,12512,95,781,3815 12.88 €
03099-11-060512186Csignal green RAL 60325M12x1,51248,431,12512,95,781,3815 12.88 €
03099-11-06061286Csignal green RAL 60326M121248,431,12512,95,781,8815 12.88 €
03099-11-060612186Csignal green RAL 60326M12x1,51248,431,12512,95,781,8815 12.88 €
03099-11-06081286Csignal green RAL 60328M121248,431,12512,95,782,3815 12.88 €
03099-11-060812186Csignal green RAL 60328M12x1,51248,431,12512,95,782,3815 12.88 €
03099-11-06061686Csignal green RAL 60326M161662,341,53216,67101,81535 15.40 €
03099-11-060616186Csignal green RAL 60326M16x1,51662,341,53216,67101,81535 15.40 €
03099-11-06081686Csignal green RAL 60328M161662,341,53216,67102,31535 15.40 €
03099-11-060816186Csignal green RAL 60328M16x1,51662,341,53216,67102,31535 15.40 €
03099-11-06101686Csignal green RAL 603210M161662,341,53216,67102,81535 15.40 €
03099-11-061016186Csignal green RAL 603210M16x1,51662,341,53216,67102,81535 15.40 €
03099-11-06082086Csignal green RAL 60328M202072,351,33520,58,5122,32060 17.45 €
03099-11-060820186Csignal green RAL 60328M20x1,52072,351,33520,58,5122,32060 17.45 €
03099-11-06102086Csignal green RAL 603210M202072,351,33520,58,5122,82060 17.45 €
03099-11-061020186Csignal green RAL 603210M20x1,52072,351,33520,58,5122,82060 17.45 €
03099-11-06122086Csignal green RAL 603212M202072,351,33520,58,51232060 17.45 €
03099-11-061220186Csignal green RAL 603212M20x1,52072,351,33520,58,51232060 17.45 €
03099-11-06041087Ctraffic blue RAL 50174M101039,526,32010,94,961814 12.62 €
03099-11-060410187Ctraffic blue RAL 50174M10x11039,526,32010,94,961814 12.62 €
03099-11-06051087Ctraffic blue RAL 50175M101039,526,32010,94,961,3814 12.62 €
03099-11-060510187Ctraffic blue RAL 50175M10x11039,526,32010,94,961,3814 12.62 €
03099-11-06061087Ctraffic blue RAL 50176M101039,526,32010,94,961,8814 12.62 €
03099-11-060610187Ctraffic blue RAL 50176M10x11039,526,32010,94,961,8814 12.62 €
03099-11-06051287Ctraffic blue RAL 50175M121248,431,12512,95,781,3815 12.88 €
03099-11-060512187Ctraffic blue RAL 50175M12x1,51248,431,12512,95,781,3815 12.88 €
03099-11-06061287Ctraffic blue RAL 50176M121248,431,12512,95,781,8815 12.88 €
03099-11-060612187Ctraffic blue RAL 50176M12x1,51248,431,12512,95,781,8815 12.88 €
03099-11-06081287Ctraffic blue RAL 50178M121248,431,12512,95,782,3815 12.88 €
03099-11-060812187Ctraffic blue RAL 50178M12x1,51248,431,12512,95,782,3815 12.88 €
03099-11-06061687Ctraffic blue RAL 50176M161662,341,53216,67101,81535 15.40 €
03099-11-060616187Ctraffic blue RAL 50176M16x1,51662,341,53216,67101,81535 15.40 €
03099-11-06081687Ctraffic blue RAL 50178M161662,341,53216,67102,31535 15.40 €
03099-11-060816187Ctraffic blue RAL 50178M16x1,51662,341,53216,67102,31535 15.40 €
03099-11-06101687Ctraffic blue RAL 501710M161662,341,53216,67102,81535 15.40 €
03099-11-061016187Ctraffic blue RAL 501710M16x1,51662,341,53216,67102,81535 15.40 €
03099-11-06082087Ctraffic blue RAL 50178M202072,351,33520,58,5122,32060 17.45 €
03099-11-060820187Ctraffic blue RAL 50178M20x1,52072,351,33520,58,5122,32060 17.45 €
03099-11-06102087Ctraffic blue RAL 501710M202072,351,33520,58,5122,82060 17.45 €
03099-11-061020187Ctraffic blue RAL 501710M20x1,52072,351,33520,58,5122,82060 17.45 €
03099-11-06122087Ctraffic blue RAL 501712M202072,351,33520,58,51232060 17.45 €
03099-11-061220187Ctraffic blue RAL 501712M20x1,52072,351,33520,58,51232060 17.45 €
03099-11-06041088Clight grey RAL 70354M101039,526,32010,94,961814 12.62 €
03099-11-060410188Clight grey RAL 70354M10x11039,526,32010,94,961814 12.62 €
03099-11-06051088Clight grey RAL 70355M101039,526,32010,94,961,3814 12.62 €
03099-11-060510188Clight grey RAL 70355M10x11039,526,32010,94,961,3814 12.62 €
03099-11-06061088Clight grey RAL 70356M101039,526,32010,94,961,8814 12.62 €
03099-11-060610188Clight grey RAL 70356M10x11039,526,32010,94,961,8814 12.62 €
03099-11-06051288Clight grey RAL 70355M121248,431,12512,95,781,3815 12.88 €
03099-11-060512188Clight grey RAL 70355M12x1,51248,431,12512,95,781,3815 12.88 €
03099-11-06061288Clight grey RAL 70356M121248,431,12512,95,781,8815 12.88 €
03099-11-060612188Clight grey RAL 70356M12x1,51248,431,12512,95,781,8815 12.88 €
03099-11-06081288Clight grey RAL 70358M121248,431,12512,95,782,3815 12.88 €
03099-11-060812188Clight grey RAL 70358M12x1,51248,431,12512,95,782,3815 12.88 €
03099-11-06061688Clight grey RAL 70356M161662,341,53216,67101,81535 15.40 €
03099-11-060616188Clight grey RAL 70356M16x1,51662,341,53216,67101,81535 15.40 €
03099-11-06081688Clight grey RAL 70358M161662,341,53216,67102,31535 15.40 €
03099-11-060816188Clight grey RAL 70358M16x1,51662,341,53216,67102,31535 15.40 €
03099-11-06101688Clight grey RAL 703510M161662,341,53216,67102,81535 15.40 €
03099-11-061016188Clight grey RAL 703510M16x1,51662,341,53216,67102,81535 15.40 €
03099-11-06082088Clight grey RAL 70358M202072,351,33520,58,5122,32060 17.45 €
03099-11-060820188Clight grey RAL 70358M20x1,52072,351,33520,58,5122,32060 17.45 €
03099-11-06102088Clight grey RAL 703510M202072,351,33520,58,5122,82060 17.45 €
03099-11-061020188Clight grey RAL 703510M20x1,52072,351,33520,58,5122,82060 17.45 €
03099-11-06122088Clight grey RAL 703512M202072,351,33520,58,51232060 17.45 €
03099-11-061220188Clight grey RAL 703512M20x1,52072,351,33520,58,51232060 17.45 €
My norelemE-mailPassword
Shopping cart
Number of items: 0
Amount: 0.00  
shopping cart
Quick order / Check availabilityOrder article directly or check availability.display
Argentina
Sitemap Print Recommended Top
Copyright © 2025 norelem. All rights reserved. Tel. +49 71 45/206-44 to 45 · Fax +49 71 45/206-83