norelem uses cookies to optimally design and continually improve the website. By continuing to use this website, you agree to the use of cookies. You can find more information about cookies in our Data protection declaration.okay
Dimmer operating unit 24V DC with M12 A-coded plug/socket
86091-02

Dimmer operating unit 24V DC with M12 A-coded plug/socket

go back

Item description/product images

DescriptionMaterial:Housing ABS plastic.Version:Auxiliary device mounted via slotted holes.Note:Operating unit for external control of an LED lamp. Operated via a rotary potentiometer and an on/off switch. The rotary potentiometer enables an LED lamp to be infinitely dimmed from 100 to 10%. It is switched on and off with a switch.

Input: M12x1 A-coded connector (plug).
Output: M12x1 A-coded connector (socket).

This operating unit is ideal for controlling dimmable 24V DC lamps with an A-coded M12 connection (except RGB models) and supports a maximum output of 144 W.

Certificates / Standards met:
CE, UKCA.
Temperature range:-20 °C to +50 °C.Assembly:The fastening straps enable direct attachment to T-slot profiles or panels.Drawing reference:
1) Input
2) Output
Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet 86091-02 Dimmer operating unit 24V DC with M12 A-coded plug/socket 225 kB

Drawings

Dimmer operating unit 24V DC with M12 A-coded plug/socket

Item selection/filter

Order No.

Operating voltage
V DC
Transit voltage
V DC
Power
max.
W
Current load
max.
mA
Safety ratingProtection classCADAcc.PriceOrder
86091-02-124+/-10%241446000IP54III 53.87 €
My norelemE-mailPassword
Shopping cart
Number of items: 0
Amount: 0.00  
shopping cart
Quick order / Check availabilityOrder article directly or check availability.display
Argentina
Sitemap Print Recommended Top
Copyright © 2025 norelem. All rights reserved. Tel. +49 71 45/206-44 to 45 · Fax +49 71 45/206-83