norelem uses cookies to optimally design and continually improve the website. By continuing to use this website, you agree to the use of cookies. You can find more information about cookies in our Data protection declaration.okay
Handwheels, plastic (thermoset) - inch
06830 inch

Handwheels, plastic (thermoset) - inch

go back

Item description/product images

DescriptionMaterial:Handwheel thermoset PF 31.
Bush steel, black oxidised.
Version:High-gloss polished, black.Note:For the inch series, dimension D is in inches, all other dimensions are in mm.Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet 06830 inch Handwheels, inch 196 kB

Drawings (total overview)

Handwheels, plastic (thermoset) - inch

Handwheels, plastic (thermoset), with internal thread - inch

More information

Drawings

Handwheels, plastic (thermoset), with internal thread - inch

Item selection/filter

Order No.Version 1D1D2D3D4H2L1L3StatusCADAcc.PriceOrder
06830-701A3internal thread705/16-183026,511,52333,5expiring 12.78 €
06830-701A4internal thread703/8-163026,511,52333,5expiring 12.78 €
06830-831A5internal thread831/2-133531,5142840expiring 16.78 €
06830-831A6internal thread835/8-113531,5142840expiring 16.78 €

Handwheels, plastic (thermoset), with hole - inch

More information

Drawings

Handwheels, plastic (thermoset), with hole - inch

Item selection/filter

Order No.Version 1D1D2D3D4H2L1L3StatusCADAcc.PriceOrder
06830-702COreamed hole700,3753026,511,52333,5expiring 12.78 €
06830-702CPreamed hole700,53026,511,52333,5expiring 12.78 €
06830-832CPreamed hole830,53531,5142840expiring 16.78 €
06830-832CQreamed hole830,6253531,5142840expiring 16.78 €
My norelemE-mailPassword
Shopping cart
Number of items: 0
Amount: 0.00  
shopping cart
Quick order / Check availabilityOrder article directly or check availability.display
United Arab Emirates
Sitemap Print Recommended Top
Copyright © 2025 norelem. All rights reserved. Tel. +49 71 45/206-44 to 45 · Fax +49 71 45/206-83