norelem uses cookies to optimally design and continually improve the website. By continuing to use this website, you agree to the use of cookies. You can find more information about cookies in our Data protection declaration.okay
2-spoke handwheels, polished aluminium - inch
06277 inch

2-spoke handwheels, polished aluminium - inch

go back

Item description/product images

DescriptionMaterial:Handwheels aluminium.
Cylinder grip black thermoset PF 31-DIN 7708, centre pin electro zinc-plated steel.
Version:Wheel rim turned and polished.
Note:For the inch series, dimension D2 is in inches, all other dimensions are in mm.On request:Hubs with square socket or powder-coated handwheels.Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet 06277 inch Handwheels 2-spoke, aluminium, flat wheel rim, inch 233 kB

Drawings (total overview)

2-spoke handwheels, polished aluminium - inch

2-spoke handwheels, polished aluminium, without grip - inch

More information

Drawings

2-spoke handwheels, polished aluminium, without grip - inch

Item selection/filter

Order No.

D1D2D3L1L3CADAcc.PriceOrder
06277-0080XCN800,312241628 13.57 €
06277-0080XCO800,375241628 13.57 €
06277-0100XCO1000,375261733 16.40 €
06277-0100XCP1000,5261733 16.40 €
06277-0125XCO1250,375311833,5 18.99 €
06277-0125XCP1250,5311833,5 18.99 €
06277-0160XCP1600,5362039 24.39 €
06277-0160XCQ1600,625362039 24.39 €
06277-0200XCQ2000,625422445 40.42 €
06277-0200XCR2000,75422445 40.42 €
06277-0250XCR2500,75482851 63.93 €
06277-0250XCV2500,875482851 63.93 €

2-spoke handwheels, polished aluminium, with fixed cylindrical grip - inch

More information

Drawings

2-spoke handwheels, polished aluminium, with fixed cylindrical grip - inch

Item selection/filter

Order No.

D1D2D3L1L3Fixed
cylinder
grip
CADAcc.PriceOrder
06277-2080XCN800,312241628ø18 x M6 x 40 20.09 €
06277-2080XCO800,375241628ø18 x M6 x 40 20.09 €
06277-2100XCO1000,375261733ø18 x M6 x 40 22.97 €
06277-2100XCP1000,5261733ø18 x M6 x 40 22.97 €
06277-2125XCO1250,375311833,5ø21 x M8 x 50 26.82 €
06277-2125XCP1250,5311833,5ø21 x M8 x 50 26.82 €
06277-2160XCP1600,5362039ø26 x M10 x 80 35.81 €
06277-2160XCQ1600,625362039ø26 x M10 x 80 35.81 €
06277-2200XCQ2000,625422445ø26 x M10 x 80 51.88 €
06277-2200XCR2000,75422445ø26 x M10 x 80 51.88 €
06277-2250XCR2500,75482851ø28 x M12 x 90 76.92 €
06277-2250XCV2500,875482851ø28 x M12 x 90 76.92 €

2-spoke handwheels, polished aluminium, with revolving cylindrical grip - inch

More information

Drawings

2-spoke handwheels, polished aluminium, with revolving cylindrical grip - inch

Item selection/filter

Order No.

D1D2D3L1L3Revolving
cylinder
grip
CADAcc.PriceOrder
06277-4080XCN800,312241628ø18 x M6 x 40 24.05 €
06277-4080XCO800,375241628ø18 x M6 x 40 24.05 €
06277-4100XCO1000,375261733ø18 x M6 x 40 26.93 €
06277-4100XCP1000,5261733ø18 x M6 x 40 26.93 €
06277-4125XCO1250,375311833,5ø22 x M8 x 56 31.34 €
06277-4125XCP1250,5311833,5ø22 x M8 x 56 31.34 €
06277-4160XCP1600,5362039ø26 x M10 x 80 39.32 €
06277-4160XCQ1600,625362039ø26 x M10 x 80 39.32 €
06277-4200XCQ2000,625422445ø26 x M10 x 80 55.26 €
06277-4200XCR2000,75422445ø26 x M10 x 80 55.26 €
06277-4250XCR2500,75482851ø31 x M12 x 102 81.64 €
06277-4250XCV2500,875482851ø31 x M12 x 102 81.64 €
My norelemE-mailPassword
Shopping cart
Number of items: 0
Amount: 0.00  
shopping cart
Quick order / Check availabilityOrder article directly or check availability.display
United Arab Emirates
Sitemap Print Recommended Top
Copyright © 2025 norelem. All rights reserved. Tel. +49 71 45/206-44 to 45 · Fax +49 71 45/206-83